Vision Sensor
IV series
Recommended Replaceable Products: Software for the IV2 Series - IV2-H1
Contact Us: 1-888-539-3623 Inquiry form
IV-Navigator IV-H1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV-H1 | |||
Type | Software for the IV-H Series | |||
Operating System | Windows 10 Home/Pro/Enterprise*1 | |||
Supported languages | Japanese/English/German/Simplified Chinese/Traditional Chinese/ | |||
CPU | Windows 10/7: needs to be compliant with system requirements for OS | |||
Memory capacity | Windows 10/7: needs to be compliant with system requirements for OS | |||
Available hard disk space | 1 GB or more | |||
Display | Resolution 1,024 x 768 pixels or higher, Display Color High Color (16 bit) or higher | |||
PC interface | Equip the Ethernet (100BASE-TX) interface | |||
Note | .NET Framework 4.0 or 4.5 needs to be installed*2 | |||
*1 Supported for 32 bit and 64 bit version. | ||||