Lenses (for Machine Vision)
CA-L series
Recommended Replaceable Products: High-resolution, low-distortion, environment-resistant lens 50 mm - CA-LH50P
Contact Us: 1-888-539-3623 Inquiry form
High resolution, Low distortion Vibration-resistant Lens 50 mm CA-LH50G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LH50G | |||
Type | Vibration-resistant models | |||
Compatible image sensor size | 2/3" | |||
Focal point | 50 mm 1.97" | |||
F-stop range (aperture) | F2.8/4/8/16*1 | |||
Minimum WD | 0.2 m 0.7'*2 | |||
Resolving power | 100 cycles/mm (center), 80 cycles/mm (periphery) | |||
Filter size | 27.0 mm 1.06" P0.5 | |||
TV distortion | -0.03 % (-0.01 %)*3 | |||
Mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Approx. 76 g | |||
*1 The vibration-resistant types are designed to have their apertures replaced. When shipped, the OPEN aperture is attached to the lens, so replace this with one of the other included apertures (F4, F8, or F16) as necessary. To use the f-stop (aperture) in the OPEN mode, use the lens without removing the OPEN aperture. | ||||