AI-Powered High-Performance Vision System
VS-G series
Ethernet Connection Camera Input Unit CA-E100G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-E100G | |||
Camera input/Lighting control | Number of ports | 2 | ||
Standard | 1000BASE-T / 100BASE-TX / 10BASE-Te | |||
Power source | PoE (IEEE802.3at power class 4) | |||
Lighting control | Number of ports | 1 | ||
Standard | 1000BASE-T / 100BASE-TX / 10BASE-Te | |||
Power source | Supplied from the controller | |||
Cooling Fan | Built-in | |||
Environmental resistance | Ambient temperature | 0 to +45°C (with DIN rail)/0 to +40°C (bottom mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Size (H×W×D) | 168.0 mm x 38.5 mm x 124.6 mm | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main device case: Polycarbonate | |||
Weight | Approx. 600 g | |||