AI-Powered High-Performance Vision System
VS-G series
High-Speed Parallel Processing Expansion Unit CA-P100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-P100 | |||
Power source | Supplied from controller | |||
Cooling Fan | Built-in | |||
Environmental resistance | Ambient temperature | 0 to +45°C (with DIN rail)/0 to +40°C (bottom mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Size (H×W×D) | 174.0 mm x 44.0 mm x 124.6 mm | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main device case: Polycarbonate | |||
Weight | Approx. 750 g | |||