AI-Powered High-Performance Vision System
VS-G series
Storage Expansion Unit 4 TB CA-ST4T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-ST4T | |||
Storages | Data storage | Approx. 4 TB *1 | ||
Power source | Supplied from the controller | |||
Environmental resistance | Ambient temperature | 0 to +45°C (with DIN rail)/0 to +40°C (bottom mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Size (H×W×D) | 174.3 mm x 22.75 mm x 88.6 mm | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main device case: Polycarbonate, SPCC | |||
Weight | Approx. 160 g | |||
*1 After installing this on the controller, initial capacity expansion processing for the data storage is required. The full capacity will be available after the process is completed. | ||||