AI-Powered High-Performance Vision System
VS-G series
Environment-Resistant 8.1 Megapixel Ethernet-Connected Camera (monochrome) CG-810M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-810M | |||
Image sensor | Image size | 2/3” | ||
Unit Cell Size | 2.74 μm 0.108 Mil | |||
Frame Rate (fps) | 13 | |||
Lens | Mount | C-mount | ||
I/O connection | Connector | M8 A-code 8-pin female connector | ||
Number of inputs | 1 (insulated) | |||
Number of outputs | 3 (insulated) | |||
Ethernet | Connector | M12 X-code 8-pin female connector | ||
Standard | 1000BASE-T / 100BASE-TX / 10BASE-Te | |||
Functions | Max. Number of Effective Pixels | 2832 × 2840 | ||
Min. Exposure Time (ms) | 0.035 | |||
Max. Exposure Time (ms) | 1000 | |||
Image correction functions | Partial capture / Gain / Offset / Gamma correction / White balance / Fine HDR | |||
Indicators | Status LED / Ethernet LED (LINK/ACT) | |||
Installation support functions | Angle monitor | |||
Power supply | Power voltage | PoE (IEEE802.3af Power Class 2) | ||
Power consumption | Typ. 3.4 W | |||
Environmental resistance | Enclosure rating | IP67 (IEC 60529) *1 | ||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 500 Hz power spectral density: 0.05 G2/Hz for 0.5 hours in X, Y, Z directions (IEC 60068-2-64) | |||
Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
Size (H×W×D) | 30.0 mm × 30.0 mm × 58.0 mm 1.18” × 1.18” × 2.28” | |||
Case temperature | 0 to 65°C 32°F to 149°F *2 | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main unit case: Aluminum *3 | |||
Weight | Approx. 90 g 3.17 oz | |||
*1 A KEYENCE-specified IP67-rated lens and environment-resistant cable must be used on the product. | ||||