AI-Powered High-Performance Vision System
VS-G series
3.2 Megapixel Camera-Compatible Controllers VS-G2200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VS-G2200 *1 | |||
Camera Input | Area Cameras (CA-E100G) | Up to 8 cameras *2 *3 | ||
Area Cameras (CA-E100G) | CG-160M/C | Max. Number of Effective Pixels | 1440 × 1080 | |
Output Image Pixels | ||||
CG-320M/C | Max. Number of Effective Pixels | 2048 × 1536 | ||
Output Image Pixels | ||||
CG-810M/C | Max. Number of Effective Pixels | — | ||
Output Image Pixels | ||||
CG-L500M/CX | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
Area Camera (CA-E100) | Up to 4 cameras *2 | |||
Area Camera (CA-E100) | CA-035M/C | Max. Number of Effective Pixels | 640 × 480 | |
Output Image Pixels | ||||
CA-H(S)035M/C | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
CA-H048M/CX | Max. Number of Effective Pixels | 784 × 596 | ||
Output Image Pixels | 784 × 596 | |||
CA-200M/C | Max. Number of Effective Pixels | 1600 × 1200 | ||
Output Image Pixels | ||||
CA-H(S)200M/C | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
CA-H200M/CX | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
CA-H500M/C | Max. Number of Effective Pixels | — | ||
Output Image Pixels | ||||
CA-H500M/CX | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
Area Camera (CA-E200) | Up to 4 cameras *2 | |||
Area Camera (CA-E200) | CA-HF2100M/C | Max. Number of Effective Pixels | — | |
Output Image Pixels | ||||
CA-HF6400M/C | Max. Number of Effective Pixels | |||
Output Image Pixels | ||||
Vision System Processor | Number of Cores | 16 | ||
RAM Capacity | 8 GB | |||
Storage | Internal Storage | 18.5 GB | ||
Data Storage | 240 GB, up to 4 TB *4 | |||
microSD card | 1 (no internal card) CA-MSD32G, CA-MSD64G | |||
Expansion Units | Camera Input Units | Up to 2 devices | ||
Camera Input Units | CA-E100 (Area Camera) | ✓ | ||
CA-E100G (Ethernet-Connected Camera) | ||||
CA-E200 (High-Resolution Area Camera) | — | |||
Light Control Expansion Unit | Up to 8 devices in total | |||
Light Control Expansion Unit | CA-DC40E | Up to 8 devices | ||
CA-DC60E (High-Performance Illumination) | Up to 2 devices | |||
Communication Expansion Units | Up to 1 device | |||
Communication Expansion Units | CA-NEC20E (EtherCAT®) | ✓ | ||
Connected Devices | PoE Switching Hub (Industrial Grade) | CG-SW100 | Up to two devices per Ethernet port (via CA-E100G) | |
Environment-Resistant Illumination Controller | CG-LC100 | Up to 12 simultaneous device connections (via CA-E100G) | ||
Display Expansion Unit/12” Display Expansion Monitor | CG-MU100 | Up to 5 devices (via controller Ethernet port) | ||
CG-MP120T | ||||
Illumination Control | General-Purpose Illumination (via CG-LC100) | CA-Dxx | ✓ | |
General-Purpose Illumination (via CA-DC40E) | ||||
High-Performance Illumination (via CA-DC60E) | CA-DQW40X (LumiTrax™) | |||
CA-DRMxX (Multi-Spectrum) | ||||
General-Purpose/High-Performance Illumination (via CG-L500M/CX) | CA-DQW40X (LumiTrax™) | |||
CA-DRMxX (Multi-Spectrum) | ||||
CA-DEx10X (High-Intensity Smart Ring Illumination) | ||||
CG-LC10 (Lighting Conversion Unit [Directly Connected to Camera]) | ||||
Interface | Display | Power supply LED / Status LED / Ethernet LED (LINK/ACT) / Data storage LED / SD card access light/display | ||
Device Inputs | High-Speed General-Purpose Inputs | 4 (insulated) *5 | ||
Number of General-Purpose Inputs | 16 (insulated) | |||
Device Outputs | High-Speed General-Purpose Outputs | 4 (insulated) *6 | ||
Number of General-Purpose Outputs | 24 (insulated) | |||
Ethernet | Number of Ports | 3 ports | ||
Standards | Port A1: 2.5GBASE-T/1000BASE-T/100BASE-TX | |||
Monitor Output | HDMI® | |||
USB 2.0 (For Mouse) | 2 ports | |||
Other | EtherNet/IP™, PROFINET (Coformance Class B), EtherCAT®, SNTP, PTP | |||
Cooling Fan | Built-in | |||
Power supply | Power voltage | 24 VDC +25%/-20% | ||
Power consumption | 10.6 A (19.2 V)/8.5 A (24 V) *7 | |||
Environmental resistance | Ambient temperature | 0 to 45°C 32°F to 113°F (DIN rail mounting) / 0 to 40°C 32°F to 104°F (base surface mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Size (H×W×D) | 189 mm × 167 mm × 139.9 mm 7.44” × 6.57” × 5.51” | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main unit case: Polycarbonate | |||
Weight | Approx. 1900 g 67.07 oz | |||
*1 A minimum of 1 camera input unit (option) is required since the controller unit itself does not have a camera input port. | ||||