AI-Powered High-Performance Vision System

VS-G series

8.1 Megapixel Camera-Compatible Controllers VS-G2500

VS-G2500 - 8.1 Megapixel Camera-Compatible Controllers

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

VS-G2500 *1

Camera Input

Area Cameras (CA-E100G)

Up to 8 cameras *2 *3

Area Cameras (CA-E100G)

CG-160M/C

Max. Number of Effective Pixels

1440 × 1080

Output Image Pixels

CG-320M/C

Max. Number of Effective Pixels

2048 × 1536

Output Image Pixels

CG-810M/C

Max. Number of Effective Pixels

2832 × 2840

Output Image Pixels

CG-L500M/CX

Max. Number of Effective Pixels

2544 × 1904

Output Image Pixels

Area Camera (CA-E100)

Up to 4 cameras *2

Area Camera (CA-E100)

CA-035M/C

Max. Number of Effective Pixels

640 × 480

Output Image Pixels

CA-H(S)035M/C

Max. Number of Effective Pixels

Output Image Pixels

CA-H048M/CX

Max. Number of Effective Pixels

784 × 596

Output Image Pixels

784 × 596
640 × 480

CA-200M/C

Max. Number of Effective Pixels

1600 × 1200

Output Image Pixels

CA-H(S)200M/C

Max. Number of Effective Pixels

Output Image Pixels

CA-H200M/CX

Max. Number of Effective Pixels

Output Image Pixels

CA-H500M/C

Max. Number of Effective Pixels

2432 × 2050

Output Image Pixels

CA-H500M/CX

Max. Number of Effective Pixels

2432 × 2040

Output Image Pixels

2432 × 2040
1600 × 1200

Area Camera (CA-E200)

Up to 4 cameras *2

Area Camera (CA-E200)

CA-HF2100M/C

Max. Number of Effective Pixels

Output Image Pixels

CA-HF6400M/C

Max. Number of Effective Pixels

Output Image Pixels

Vision System Processor

Number of Cores

16

RAM Capacity

8 GB

Storage

Internal Storage

18.5 GB

Data Storage

240 GB, up to 4 TB *4

microSD card

1 (no internal card) CA-MSD32G, CA-MSD64G

Expansion Units

Camera Input Units

Up to 2 devices

Camera Input Units

CA-E100 (Area Camera)

CA-E100G (Ethernet-Connected Camera)

CA-E200 (High-Resolution Area Camera)

Light Control Expansion Unit

Up to 8 devices in total

Light Control Expansion Unit

CA-DC40E

Up to 8 devices

CA-DC60E (High-Performance Illumination)

Up to 2 devices

Communication Expansion Units

Up to 1 device

Communication Expansion Units

CA-NEC20E (EtherCAT®)

Connected Devices

PoE Switching Hub (Industrial Grade)

CG-SW100

Up to two devices per Ethernet port (via CA-E100G)

Environment-Resistant Illumination Controller

CG-LC100

Up to 12 simultaneous device connections (via CA-E100G)

Display Expansion Unit/12” Display Expansion Monitor

CG-MU100

Up to 5 devices (via controller Ethernet port)

CG-MP120T

Illumination Control

General-Purpose Illumination (via CG-LC100)

CA-Dxx

General-Purpose Illumination (via CA-DC40E)

High-Performance Illumination (via CA-DC60E)

CA-DQW40X (LumiTrax™)

CA-DRMxX (Multi-Spectrum)

General-Purpose/High-Performance Illumination (via CG-L500M/CX)

CA-DQW40X (LumiTrax™)

CA-DRMxX (Multi-Spectrum)

CA-DEx10X (High-Intensity Smart Ring Illumination)

CG-LC10 (Lighting Conversion Unit [Directly Connected to Camera])

Interface

Display

Power supply LED / Status LED / Ethernet LED (LINK/ACT) / Data storage LED / SD card access light/display

Device Inputs

High-Speed General-Purpose Inputs

4 (insulated) *5

Number of General-Purpose Inputs

16 (insulated)

Device Outputs

High-Speed General-Purpose Outputs

4 (insulated) *6

Number of General-Purpose Outputs

24 (insulated)

Ethernet

Number of Ports

3 ports

Standards

Port A1: 2.5GBASE-T/1000BASE-T/100BASE-TX
Port A2: 2.5GBASE-T/1000BASE-T/100BASE-TX
Port B: 1000BASE-T/100BASE-TX/10BASE-Te

Monitor Output

HDMI®

USB 2.0 (For Mouse)

2 ports

Other

EtherNet/IP™, PROFINET (Coformance Class B), EtherCAT®, SNTP, PTP

Cooling Fan

Built-in

Power supply

Power voltage

24 VDC +25%/-20%

Power consumption

10.6 A (19.2 V)/8.5 A (24 V) *7

Environmental resistance

Ambient temperature

0 to 45°C 32°F to 113°F (DIN rail mounting) / 0 to 40°C 32°F to 104°F (base surface mounting)

Relative humidity

85% RH or less (no condensation)

Size (H×W×D)

189 mm × 167 mm × 139.9 mm 7.44” × 6.57” × 5.51”

Standard certifications

CE, FCC, NRTL, KC, UKCA

Material

Main unit case: Polycarbonate

Weight

Approx. 1900 g 67.07 oz

*1 A minimum of 1 camera input unit (option) is required since the controller unit itself does not have a camera input port.
*2 CA-E100G cannot be mixed with CA-E100 and CA-E200.
*3 Up to eight cameras can be connected to a single CA-E100G Ethernet-Connected Camera Input Unit by using the CG-SW100 PoE Switching Hub.
*4 With the CA-ST4T Storage Expansion Unit is installed.
*5 Can be assigned to trigger input.
*6 Can be assigned to FLASH output.
*7 Current consumption varies depending on configuration.

Data Sheet (PDF) Other Models