TEL
Case StudiesHuayan Robotics

Enabling robotic arms to not only “move fast” but also “see accurately”—Partnering with KEYENCE’s LJ-S8000 Series to create a new flexible 3D inspection solution

Product: 3D Laser Snapshot Sensor LJ-S8000 series

Industry
Industrial Automation / Collaborative Robots
Application
Flexible 3D inspection with robotic arms (3D dimensional measurement, surface defect detection, and complex workpiece identification)
Background
Limitations of traditional line laser profilers and industrial cameras under “high-mix, low-volume” flexible manufacturing
Interviewee
Mr. Li, General Manager of Jiangsu Subsidiary, Huayan Robotics

At a time when manufacturing is accelerating its transition to “high-mix, low-volume” flexible production, how to make industrial robotic arms not only “move fast” but also “see accurately” has become a key proposition for intelligent manufacturing upgrades. Incubated by Han’s Laser Group, starting with motor business, and listed on the Main Board of the Hong Kong Stock Exchange in March 2026, the collaborative robot manufacturer Huayan Robotics chose to integrate KEYENCE's LJ-S8000 3D Laser Snapshot vision system into its collaborative robots to create a flexible 3D inspection solution based on "hand-eye collaboration". In this case study, we spoke with Mr. Li, General Manager of the Jiangsu subsidiary of Huayan Robotics, about the story behind this solution.

One-Minute Overview

  • Huayan Robotics: Incubated by Han's Laser Group and starting out in motors, it is a full-stack self-developed collaborative robot company, listed on the Main Board of the Hong Kong Stock Exchange in March 2026.
  • Huayan combined its collaborative robot (the “hand”) with KEYENCE’s LJ-S8000 3D laser snapshot vision system (the “eye”) to achieve industrial-grade “hand-eye collaboration” flexible inspection.
  • LJ-S8000: With a built-in laser light source and scanning mechanism, inspection can be performed simply by installing the device, without the need for additional lighting, motorized stages, or encoders; the high-brightness blue laser design is virtually unaffected by ambient light.
  • This solution has already been implemented on automotive parts production lines for multi-angle, multi-point inline inspection, replacing manual sample inspection with automation, reducing batch risks caused by missed inspections, and linking with the MES system in real time.
  • For complex sites such as welding and machining, the “pre-scan/post-scan” inspection approach can avoid interference from dust and smoke during the machining process.
  • Huayan and KEYENCE plan to further deepen their cooperation in products, overseas expansion, and global services.

ChallengeWhy are existing inspection systems unable to meet specification requirements?

As manufacturing transitions to flexible production, inspection processes face increasingly high requirements. Against this background, conventional inspection methods are gradually showing their limitations: conventional line laser profilers often only obtain a single cross-sectional profile of the target in a single shot, requiring an additional scanning mechanism to complete full 3D imaging; while industrial cameras (2D vision) are easily affected by ambient light, color, and gloss differences in complex sites, resulting in insufficient stability. Especially in scenarios like welding, the machining process generates dust and smoke, which can easily cloud the lens after long-term use and affect imaging. Faced with the production reality of “high-mix, low-volume,” how to balance efficiency and flexibility while ensuring accuracy has become a common challenge faced by Huayan and its customers.

“Excellent products should be paired with excellent partners to create true ‘hand-eye coordination’.”

SelectionWhy did Huayan choose KEYENCE’s LJ-S8000?

Huayan positions itself as an “arm-making” company—focusing on the “hand” of high-precision robotic arms; while for the choice of “eyes,” Huayan valued KEYENCE’s technical strength in the field of vision inspection and sensors. What truly impressed Huayan was the LJ-S8000's 3D laser snapshot technology: the device features a built-in laser light source and scanning mechanism, eliminating the need for additional lighting, motorized stages, or encoders. “Inspection can be performed simply by installing the device,” making deployment extremely simple. At the same time, its high-brightness blue laser, combined with a high-precision CMOS and unique optical design, provides higher light concentration density and is virtually unaffected by ambient light, making it highly suitable for complex industrial sites. According to Mr. Li, the high-speed shooting and high repeatability of the LJ-S8000 can meet high-end customers’ requirements for inspection accuracy and cycle time. (Note: For specific LJ-S8000 specification values such as shooting speed and repeatability mentioned in the text, please refer to the latest official product specifications from KEYENCE.)

“In the field of vision inspection and the sensor system, I believe KEYENCE is the undisputed global leader and a world-renowned brand. Its high speed and high accuracy can meet the high-end requirements of customers, so we are very willing to cooperate with KEYENCE.”

ResultsWhat kind of changes has "hand-eye collaboration" brought to the production line?

Huayan collaborative robots provide the capability of the “hand” with their high-precision positioning and large arm span, while KEYENCE’s LJ-S8000 provides the high-speed, high-precision 3D perception of the “eye”; the combination of the two demonstrates high-precision and stable inspection capabilities. (Note: For indicators such as the repeatability of positioning and maximum arm span of Huayan collaborative robots, as well as data such as the number of employees and R&D personnel scale, please refer to the official disclosures from Huayan Robotics.)

On automotive parts production lines, this solution has been used to replace manual sample inspection: a mobile robot equipped with a robotic arm and a 3D laser snapshot inspection head performs multi-angle, multi-point scanning on workpieces at multiple stations, determines the consistency of key processes (such as riveting points), and uploads the results to the MES system in real time. Once an abnormality is detected, the source of the problem can be traced back, avoiding batch quality accidents caused by missed human inspections, which both saves labor costs and improves yield rates. For welding and machining parts, the solution focuses on appearance defects, 3D dimensions, positioning, and complex workpiece identification, using the concept of "scanning before processing and scanning after processing" to avoid interference from dust and smoke during processing. In precision electronics and other fields with extremely high requirements for tiny, reflective metal workpieces, both parties are also continuously conducting evaluations and verifications.

How to ensure stability under high-speed motion? On one hand, Huayan’s self-developed motion control and vibration suppression algorithms play a key role; on the other hand, the LJ-S8000 does not require the robotic arm to move and scan collaboratively. The robotic arm only needs to move to the designated position to complete the 3D scan, thereby reducing errors during motion.

“As long as there is a need for inspection, including error-proofing scenarios, the ‘hand-eye collaboration’ between KEYENCE and Huayan Robotics plays a very key role. With high speed, high accuracy, and high stability, customers are very satisfied.”

OutlookLooking toward overseas expansion, how will both parties deepen their cooperation in the future?

Huayan regards overseas markets as a key development direction. In recent years, the proportion of its overseas business has continued to rise, and it has established subsidiaries and offices in multiple countries. As a company with a wide global footprint, KEYENCE also attaches great importance to collaboration with overseas partners. Both parties hope to join forces to cooperate deeply among existing and prospective customers, jointly create better “hand-eye collaboration” products, and continue to deepen collaboration in products, overseas layout, and global services. (Note: Please refer to the official disclosures of both parties for the specific number of countries, subsidiaries/offices, and the proportion of overseas revenue for Huayan’s overseas business, as well as the number of KEYENCE’s global offices.)

“Chinese manufacturing is going global. We hope to join forces with partners like KEYENCE to achieve deeper cooperation in overseas layout and global services, and bring our solutions to overseas markets together.”

FAQ

QWhat kind of company is Huayan Robotics?

A

Incubated by Han’s Laser Group and starting with motor business, Huayan Robotics is a collaborative robot company with full-stack self-development, and was listed on the Main Board of the Hong Kong Stock Exchange in March 2026.

QWhat is the hand-eye collaboration solution of Huayan and KEYENCE?

A

With the Huayan collaborative robot acting as the hand for precise motion and the KEYENCE LJ-S8000 3D vision system acting as the eye for high-speed, high-accuracy perception, the combination of the two achieves industrial-grade flexible 3D inspection.

QWhat are the features of KEYENCE LJ-S8000’s 3D laser snapshot sensor?

A

The LJ-S8000 has a built-in laser light source and scanning mechanism, allowing inspection just by installation without the need for extra illumination, motorized stages, or encoders. It is designed with a high-brightness blue laser and is virtually unaffected by ambient light.

QWhich scenarios is the KEYENCE LJ-S8000 solution suitable for?

A

It is suitable for inline inspection of automotive OEMs and parts production lines, appearance and dimension inspection of welding and machined parts, and identification and differentiation of complex workpieces, replacing manual sample inspection with automated inspection.

QHow does the KEYENCE LJ-S8000 ensure inspection stability under high-speed motion?

A

Huayan’s self-developed motion control and vibration suppression algorithms play a key role; at the same time, the LJ-S8000 does not require the robot to move and scan cooperatively. The robot can perform 3D scanning after reaching the designated position, reducing errors during movement.

QWhat is the direction of future cooperation with KEYENCE?

A

Huayan and KEYENCE plan to further deepen cooperation in products, overseas layout, and global services to jointly expand overseas markets.

ProductsProducts used in this case study