Touch Panel Display
VT5 series
Small amplifier built-in speaker VT-SP1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VT-SP1 | |||
Type | Expansion unit,Speaker unit | |||
General specifications | Current consumption. | 150 mA or less | ||
Power voltage | 24 VDC ±20% | |||
Vibration resistance | Intermittent vibration | Frequency: 5 to 9 Hz | Half amplitude : 3.5 mm 0.14"*1 | |
Frequency: 9 to 150 Hz | Acceleration : 9.8 m/s2 32.2'/s2*1 | |||
Continuous vibration | Frequency: 5 to 9 Hz | Half amplitude : 1.75 mm 0.07"*1 | ||
Frequency: 9 to 150 Hz | Acceleration : 4.9 m/s2 16.1'/s2*1 | |||
Structure | Panel-mount type | |||
Overvoltage category | I | |||
Noise resistance | 1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) | |||
Withstand voltage | 1500 VAC for one minute (between power terminal and housing) | |||
Insulation resistance | 50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) | |||
Operating environment | No dust, corrosive gases, or other harmful substances present | |||
Ambient operating temperature | 0 to +50°C 32 to 122°F | |||
Ambient operating humidity | 35 to 85% (no condensation) | |||
Storage ambient temperature | −10 to +60°C 14 to 140°F (no freezing) | |||
Ambient storage humidity | 35 to 85% (no condensation) | |||
Weight | Approx. 180 g | |||
Performance specifications | Input | ø3.5 mm ø0.14" mini jack | |||
Performance specifications | Sound pressure level | Max. 86 dB (at 1 m 3.3') *2 | |||
Performance specifications | Volume | 10 levels | |||
Power supply terminal specifications | Wire size | AWG12-24 | |||
Power supply terminal specifications | Tightening torque | 0.4 N·m | |||
Power supply terminal specifications | Wire material | Copper | |||
Power supply terminal specifications | Line type | Solid/stranded | |||
Power supply terminal specifications | Electric wire temperature rating | 70°C 158°F | |||
Note | Mounting hole: ø30, DC power supply | |||
*1 Compatible with JIS B3502, IEC 61131-2 | ||||