Models Image-Based Laser Sensor IX series

40 products

IX-1000 - Sensor Amplifier Main unit

IX-1000

Sensor Amplifier Main unit

IX-1050 - Sensor Amplifier Expansion unit

IX-1050

Sensor Amplifier Expansion unit

IX-H2000 - Sensor amplifier main unit

IX-H2000

Sensor amplifier main unit

IX-H2050 - Sensor amplifier expansion unit

IX-H2050

Sensor amplifier expansion unit

IX-055 - Sensor Head 55 mm

IX-055

Sensor Head 55 mm

IX-080 - Sensor Head 80 mm

IX-080

Sensor Head 80 mm

IX-150 - Sensor Head 150 mm

IX-150

Sensor Head 150 mm

IX-360 - Sensor Head 360 mm

IX-360

Sensor Head 360 mm

IX-360W - Sensor Head 360 mm

IX-360W

Sensor Head 360 mm

IX-H1 - IX Series Software

IX-H1

IX Series Software

IX-CP50 - IX Series Control Panel

IX-CP50

IX Series Control Panel

OP-87443 - Panel/monitor power cable (M8 4-pin / Strand wire) 2 m

OP-87443

Panel/monitor power cable (M8 4-pin / Strand wire) 2 m

OP-87444 - Panel/monitor power cable (M8 4-pin / Strand wire) 5 m

OP-87444

Panel/monitor power cable (M8 4-pin / Strand wire) 5 m

OP-87445 - Panel/monitor power cable (M8 4-pin / Strand wire) 10 m

OP-87445

Panel/monitor power cable (M8 4-pin / Strand wire) 10 m

OP-87457 - Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 2 m

OP-87457

Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 2 m

OP-87458 - Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 5 m

OP-87458

Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 5 m

OP-87459 - Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 10 m

OP-87459

Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 10 m

OP-87903 - Sensor head cable 2 m

OP-87903

Sensor head cable 2 m

OP-87904 - Sensor head cable 5 m

OP-87904

Sensor head cable 5 m

OP-87905 - Sensor head cable 10 m

OP-87905

Sensor head cable 10 m

OP-87907 - Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 1 m

OP-87907

Ethernet cable (M12 4-pin / RJ45) NFPA79-compatible Straight cable 1 m

OP-87950 - LAN cable (RJ45/RJ45) 1 m

OP-87950

LAN cable (RJ45/RJ45) 1 m

OP-87951 - LAN cable (RJ45/RJ45) 3 m

OP-87951

LAN cable (RJ45/RJ45) 3 m

OP-87952 - LAN cable (RJ45/RJ45) 5 m

OP-87952

LAN cable (RJ45/RJ45) 5 m

OP-87953 - LAN cable (RJ45/RJ45) 10 m

OP-87953

LAN cable (RJ45/RJ45) 10 m

OP-88042 - NFPA79 compliant Ethernet cable, Right angle, 1 m

OP-88042

NFPA79 compliant Ethernet cable, Right angle, 1 m

OP-88043 - NFPA79 compliant Ethernet cable, Right angle, 2 m

OP-88043

NFPA79 compliant Ethernet cable, Right angle, 2 m

OP-88044 - NFPA79 compliant Ethernet cable, Right angle, 5 m

OP-88044

NFPA79 compliant Ethernet cable, Right angle, 5 m

OP-88045 - NFPA79 compliant Ethernet cable, Right angle, 10 m

OP-88045

NFPA79 compliant Ethernet cable, Right angle, 10 m

OP-88551 - Sensor head to amplifier cable 20 m

OP-88551

Sensor head to amplifier cable 20 m

OP-88343 - Vertical mounting bracket

OP-88343

Vertical mounting bracket

OP-88344 - Rear mounting bracket

OP-88344

Rear mounting bracket

OP-88345 - Vertical diagonal mounting bracket

OP-88345

Vertical diagonal mounting bracket

OP-88346 - Rear diagonal mounting bracket

OP-88346

Rear diagonal mounting bracket

OP-88349 - Wall mounting adapter

OP-88349

Wall mounting adapter

OP-88350 - Control panel mounting adapter

OP-88350

Control panel mounting adapter

OP-88351 - Touch panel protective sheet

OP-88351

Touch panel protective sheet