3D Laser Snapshot Sensor
LJ-S8000 series
Controller LJ-S8002
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-S8002 | |||
Head input | Up to two LJ-S8000 Series head units | |||
Number of registered inspection settings | Up to 1000 settings (depending on SD card capacity and setting contents) for each of SD card 1 and SD card 2; External switching possible | |||
Master profile / number of reference images | Up to 400 per setting (depending on SD card capacity) | |||
Memory card | • SD card slot × 2 | |||
Number of tools | Up to 100 per setting | |||
Interface | Control input | 20 points (Input terminal block: 5 points, Parallel I/O: 15 points) | ||
Control output | • 28 points (Output terminal block: 6 points, Parallel I/O: 22 points) | |||
RS-232C | • Numerical value output and control I/O (When in use, PLC Link using the RS-232C port cannot be used) | |||
PLC link | • Numerical value output and control I/O using Ethernet or RS-232C ports | |||
Ethernet | • Numerical value output and control I/O | |||
USB | • In addition to numerical value output, uploading/downloading inspection settings, performing various simulations, and sending/receiving images and other data, and using remote desktop connections are possible via KEYENCE PC application software. | |||
EtherNet/IPTM | • Numerical value I/O and control I/O using the Ethernet port or optional EtherNet/IP™ unit CB-NEP20E | |||
PROFINET | • Can input/output numerical values and perform control I/O using the Ethernet port or the optional PROFINET unit CB-NPN20EA (Cannot be used with PLC Link, EtherNet/IP™, and EtherCAT®) | |||
EtherCAT® | • Numerical value output and control I/O using optional EtherCAT® unit CB-NEC20E (Cannot be used with PLC Link, EtherNet/IP™, or PROFINET) | |||
Mouse | Various menus can be controlled using the dedicated mouse (included with the controller) | |||
SNTP | Automatic correction of controller date and time when connected to an SNTP server | |||
USB HDD | Images and other data can be output by connecting an HDD (2 TB max.) to the dedicated USB port | |||
Monitor output | Analog RGB output, XGA 1024 × 768 (24-bit color, 60 Hz) | |||
Cooling fan | Available | |||
Language | Switchable between English, Japanese, and Chinese (Simplified) | |||
Ratings | Power voltage | 24 VDC ±10% | ||
Maximum current consumption | Max. 2.5 A (Typ. 28 W) | |||
Environmental resistance | Ambient temperature | 0 to 45°C 32.0°F to 113.0°F (DIN rail mounting) / 0 to 40°C 32.0°F to 104.0°F (Base surface mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 2200 g 4.85 lb | |||
*1 Positive common connection for NPN input devices and negative common connection for PNP input devices supported. | ||||