Linear Cylinder Sensor
CS-L series
Linear cylinder sensor High-functionality amplifier CS-LA1C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CS-LA1C | |||
Type | High-functionality amplifier | |||
Number of connectable cylinder sensors | Max. 2 *1 | |||
Number of outputs | When using just the sensor | 3 | ||
When using IO-Link | 4 *2 | |||
Control output | PNP/NPN switchable, Open-collector output: 30 VDC or less, 100 mA total for 3 outputs, Residual voltage: 2.5 V or less | |||
Network function | IO-Link (Specification v1.1/COM3) | |||
Power supply | Power voltage | 24 VDC -20 to +25%, ripple included, Class 2 or LPS *3 | ||
Power consumption | 1.2 W | |||
Environmental resistance | Enclosure rating | IP65/IP67 | ||
Protection circuit | Reverse polarity protection, Output overcurrent protection | |||
Ambient temperature | -20 to +50°C -4 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | PBT SUS303 | |||
Weight | Approx. 20 g 0.71 oz | |||
*1 Y-shaped cable required to connect two devices. | ||||