Linear Cylinder Sensor
CS-L series
Linear cylinder sensor T-shaped slot 200 mm PNP Strand wire CS-LT200P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CS-LT200P | |||
Type | Sensor type | Linear cylinder sensor Standard type | ||
Supported slot shape | T-shaped slot *1 | |||
PNP/NPN, Cable type | PNP strand wire | |||
Cylinder sensor | Sensor size | 200 mm 7.87" | ||
Detection length | Supported cylinder length + 5 mm 0.20" | |||
Minimum detectable magnetic flux density | 2 mT | |||
Max. supported speed | 3 m/s 9.8 ft/s | |||
Resolution | 0.1 mm 0.0004" | |||
Repeatability | ±0.5 mm ±0.02" *2 | |||
Detection cycle | 1 ms *3 | |||
Impact monitoring function | — | |||
Display method | Bar LED | |||
Number of outputs | When using just the sensor | 2 | ||
When connected to IO-Link or the SP-N/V Series | 4 | |||
Control output | Open-collector output: 30 VDC or less, 100 mA total for 2 outputs, Residual voltage: 2.5 V or less *4 | |||
Network function | PNP output M8 connector (4-pin) only: IO-Link (Specification v1.1/COM3) | |||
Power supply | Power voltage | 18 to 30 VDC, ripple included, Class 2 or LPS | ||
Power consumption | 650 mW (27 mA or less at 24 V/36 mA or less at 18 V [excluding load current]) *5 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Protection circuit | Reverse polarity protection, Output overcurrent protection | |||
Ambient temperature | -20 to +60°C -4 to 140°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | Polyamide, PBT, POM, SUS303, Zinc nickel plating, NBR | |||
Weight | Approx. 45 g 1.59 oz | |||
*1 For cylinders other than C/T-shaped slot types, installation may be possible by using optional brackets (sold separately). | ||||