Smart Cushion Valve
SP-C series
Specs Smart Cushion Valve SP-C series
Smart cushion valve
|
Model |
SP-CM4 |
SP-CM6 |
SP-CM7 |
SP-CL8 |
SP-CL9 |
SP-CL10 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Smart cushion valve Middle type |
Smart cushion valve Large type |
|||||||
|
Supported pipe diameter |
Pipe outer diameter |
ø4 ø0.16" |
ø6 ø0.24" |
1/4" |
ø8 ø0.31" |
3/8" |
ø10 ø0.39" |
||
|
Pipe material |
Nylon, Polyurethane |
||||||||
|
Supported fluids |
Air*1 |
||||||||
|
Supported fluid temperature |
-10 to +50°C 14 to 122°F |
||||||||
|
Operating pressure range |
0.2 to 0.8 MPa |
||||||||
|
Pressure resistance |
1.0 MPa |
||||||||
|
Maximum operating frequency |
1 Hz |
||||||||
|
Flow rate characteristics |
Before deceleration |
210 L/min |
380 L/min |
390 L/min |
610 L/min |
650 L/min |
660 L/min |
||
|
After deceleration |
90 L/min 3.18 CFM*2 |
210 L/min 7.41 CFM*2 |
|||||||
|
Number of connectable cylinder sensors |
1 |
||||||||
|
Number of outputs |
2 |
||||||||
|
Control output |
NPN/PNP switchable, Open-collector output: 30 VDC or less |
||||||||
|
External input |
Short-circuit current: 1.5 mA max. |
||||||||
|
Network function |
IO-Link (Specification v1.1/COM3) |
||||||||
|
Power supply |
Power voltage |
24 VDC -20 to +25%, ripple included, Class 2 or LPS*3 |
|||||||
|
Power consumption |
1.2 W (50 mA or less at 24 V/62 mA or less at 19.2 V [smart cushion valve only; excluding load current])*4 |
||||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
|||||||
|
Protection circuit |
Reverse polarity protection, Power supply surge protection, Output overcurrent protection |
||||||||
|
Ambient temperature |
-10 to +50°C 14 to 122°F (no freezing) |
||||||||
|
Relative humidity |
Up to 85% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes |
||||||||
|
Material |
Flow path |
Polyamide, Aluminum alloy, FKM, NBR, HNBR, POM |
|||||||
|
Non-flow path |
Polyamide, Aluminum alloy, FKM, NBR, HNBR, SUS304, POM, PBT, PAR |
||||||||
|
Weight |
Approx. 110 g 3.88 oz |
Approx. 170 g 6.00 oz |
|||||||
|
*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment. |
|||||||||