Characteristic (Typical) Smart Cushion Valve SP-C series

As a guideline, this characteristic diagram indicates the relationship between the speed and the bore diameter for cylinders where shortened stroke time and decreased impact are effective when a smart cushion valve is connected.

This is a typical value under the following conditions.

[Conditions] Pressure: 0.5 MPa / Piping length: 1 m 3.3′ / Load ratio: 30%

How to View the Graph

As a guideline, if the intersection of the cylinder bore size and cylinder current speed is to the left of the selected smart cushion valve on the chart, the stroke time can be reduced.

(typical)

Bore diameter: ⌀40 ⌀1.57″

Speed: 300 mm/s 11.81″/s

Tube diameter: 8 mm 0.31″

→ Stroke time reductions possible

Shorten Stroke Time

Middle Type

Shorten Stroke Time

Impact Reduction

Large Type

Shorten Stroke Time

Impact Reduction