Smart Valve Manifold
SP-N/V series
Communication Unit Universal communication model SP-N1000U
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-N1000U | |||
Type | Communication unit | |||
Max. number of connected units | Valve unit | 24 *1 *2 *3 | ||
Distributed I/O unit | Up to 3 *1 | |||
Supply/exhaust unit | 8 *1 *2 | |||
External manifold connection unit | 4 *1 *4 | |||
I/O unit | Up to 6 *1 | |||
Communication interface | Industrial communication port | Supported networks | EtherNet/IP™, PROFINET (CC-B, CC-C), EtherCAT®, Modbus/TCP, | |
Industrial communication port, Panel connection port (common) | Connector type | M12 (D-code) 4-pin, female; 3 ports | ||
Transmission speed | 100 Mbps (100BASE-TX) | |||
Transmission medium | Category 5 or higher STP (Shielded Twisted Pair) cable | |||
SP Navigator-compatible devices | SP-NX100 *6, Devices with web browser functionality | |||
Distributed I/O port | Connectable devices | SP-NB30 | ||
Connector type | M12 (A-code) 12-pin, female | |||
Power supply | M12 (A-code) 5-pin, male | |||
Power voltage | 24 VDC -10 to +25%, ripple included, Class 2 or LPS *7 *8 | |||
Power consumption | 200 mA or less at 24 V *9 | |||
Protection circuit | Reverse polarity protection, Power supply surge protection | |||
Cable length | 30 m 98.4' or less (When using IO-Link: 20 m 65.6' or less) | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1 ft/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | PBT, PAR, POM, NBR, PES, SUS303, SUS304 | |||
Weight | Approx. 220 g 7.77 oz | |||
*1 Maximum number of connectable manifolds (up to 4) when expanded using a manifold distribution unit. | ||||