Smart Valve Manifold
SP-N/V series
Distributed I/O Unit SP-NB30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-NB30 | |||
Type | Distributed I/O Unit | |||
Distributed I/O port | Connectable devices | SP-N1000, SP-NB30 | ||
Connector type | IN: M12 (A-code) 12-pin, male OUT: M12 (A-code) 12-pin, female | |||
Protection circuit | Reverse polarity protection, Power supply surge protection | |||
Current consumption | 40 mA or less at 24 V *1 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | PBT, PAR, POM, NBR, SUS304 | |||
Weight | Approx. 110 g 3.88 oz | |||
*1 This is the current consumption of just the distributed I/O unit. | ||||