Smart Valve Manifold
SP-N/V series
External Manifold Connection Unit SP-ND25
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-ND25 | |||
Type | External Manifold Connection Unit | |||
D-sub connector | Output connector | D-sub (25-pin) socket | ||
Number of outputs | 24 | |||
Output voltage | Varies depending on the power voltage supplied to the communication unit *1 | |||
Maximum load current | 100 mA/output *2 | |||
Leakage current | 0.1 mA or less | |||
Protection circuit | Overcurrent protection circuit | |||
Current consumption | 60 mA or less at 24 V *3 | |||
Environmental resistance | Enclosure rating | IP40 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | PBT, PAR, POM, NBR, Iron nickel plating | |||
Weight | Approx. 130 g 4.59 oz | |||
*1 The output voltage will be the power voltage supplied to the communication unit minus 3 V or more. | ||||