Smart Valve Manifold
SP-N/V series
I/O Unit SP-NM4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-NM4 | |||
Type | I/O Unit | |||
I/O port | Connector | M8 (A-code) 4-pin, female; 4 ports | ||
Power supply capacity | Per port: 180 mA; Total for 4 ports: 7.5 W *1 *2 | |||
Protection circuit | Reverse polarity protection circuit, Overcurrent protection circuit | |||
Communication, I/O | Switchable between CS-Link, control input, and control output | |||
CS-Link | Supported models | CS-LxxPC/SP-Cxx | ||
Max. number of connected units | CS-LxxPC: Up to 2 units per port; | |||
Control input | Input type | PNP/NPN switchable | ||
Max. number of inputs | Per port: 2; Total for 4 ports: 8 *3 | |||
ON voltage | PNP: 15 V or more, NPN: 6 V or less | |||
OFF voltage | PNP: 6 V or less, NPN: 15 V or more | |||
Short-circuit current | 3 mA or less | |||
Protection circuit | Surge protection circuit | |||
Control output | Output format | PNP/NPN switchable | ||
Max. number of outputs | Per port: 2; Total for 4 ports: 8 *3 | |||
Maximum load current | 100 mA (per output) | |||
Residual voltage | 2.5 V or less | |||
Leakage current | 0.1 mA or less | |||
Protection circuit | Surge protection circuit, Overcurrent protection circuit | |||
Current consumption | 80 mA or less at 24 V *4 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | PBT, PAR, POM, NBR, LCP | |||
Weight | Approx. 110 g 3.88 oz | |||
*1 The voltage varies depending on the power voltage supplied to the communication unit. | ||||