Smart Valve Manifold
SP-N/V series
Control panel SP-NX100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-NX100 | |||
Type | Control panel | |||
Compatible devices | SP-N1000 | |||
Display | 7.0" TFT color LCD (1024×600) | |||
Backlight | Method | White LED | ||
Service life | Approx. 50000 h (25°C 77°F) | |||
Touch panel | Method | Analog resistive | ||
Actuating force | 2.45 N or less | |||
Communication interface | Ethernet | Connector type | M12 (D-code) 4-pin, female | |
Transmission speed | 100 Mbps (100BASE-TX) | |||
Transmission medium | Category 5 or higher STP (Shielded Twisted Pair) cable | |||
USB port | Type-A (USB 2.0) *1 | |||
Power supply | Power supply type | PoE-specific Mode A (Alternative A) | ||
Power consumption | 200 mA or less | |||
Environmental resistance | Enclosure rating | IP40 (IEC 60529) | ||
Ambient temperature | 0 to +50°C 32 to 122°F (no freezing) *2 | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Drop resistance | 1.3 m 4.3' onto concrete (2 times in an arbitrary direction) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Protection circuit | Power supply surge protection | |||
Material | Polyamide, POM, PC, TPU, Nickel-plated brass | |||
Weight | Main unit: Approx. 390 g13.77 oz; With wall mounting adapter and stylus attached: Approx. 440 g 15.53 oz | |||
*1 Use the specified KEYENCE product (OP-87502). | ||||