Smart Valve Manifold
SP-N/V series
Valve Unit Double 10 mm ø4 SP-VD10D4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-VD10D4 | |||
Type | Valve unit | |||
Valve size | 10 mm 0.39" | |||
Valve type | Double | |||
Port size | ø4 ø0.16" | |||
Valve structure | Elastomer seal | |||
Manual operation | Push-turn lock type (driver operation) | |||
Supported fluids | Air *1 | |||
Fluid temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Flow rate characteristics | 400 L/min *2 | |||
Response time | 26 ms or less *3 | |||
Maximum operating frequency | 5 Hz *4 | |||
Operating pressure range | With internal pilot | 0.2 to 0.8 MPa | ||
With external pilot | 0 to 0.8 MPa *5 | |||
Pressure resistance | 1.0 MPa | |||
Sensor connection port | Connector | M8 (A-code) 4-pin, female | ||
Power supply capacity | 200 mA *6 | |||
Protection circuit | Overcurrent protection circuit | |||
Communication/input | Switchable between CS-Link and control input | |||
CS-Link | Supported models | CS-LxxPC/SP-Cxx | ||
Number of connectable devices | CS-LxxPC: Up to 2 units; SP-Cxx: Up to 2 units *7 | |||
Control input | Input type | PNP/NPN switchable | ||
Max. number of inputs | 2 *7 | |||
ON voltage | PNP: 15 V or more, NPN: 6 V or less | |||
OFF voltage | PNP: 6 V or less, NPN: 15 V or more | |||
Short-circuit current | 3 mA or less | |||
Protection circuit | Surge protection circuit | |||
Current consumption | Without valve operation: 20 mA or less at 24 V; | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | Flow path | Polyamide, POM, Aluminum alloy, FKM, HNBR, NBR, Nickel-plated brass / Brass (closed center, exhaust center, and pressure center types only) | ||
Non-flow path | Polyamide, PAR, POM, HNBR, NBR, Aluminum alloy, Zinc-nickel plating, SUS304 | |||
Weight | Approx. 130 g | |||
*1 If air with a low dew point is used as the operating fluid, deterioration of the lubrication characteristics inside the device may affect the reliability (service life) of the equipment. | ||||