Smart Valve Manifold
SP-N/V series
Optional supply/exhaust unit Optional pressure sensor SP-VF01AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-VF01AP | |||
Pilot method | Internal | |||
Pilot exhaust method | Collective exhaust via end unit | |||
External pilot port | Connection bore diameter | - | ||
Pressure resistance | 1.0 MPa *1 | |||
Pressure sensor | Available | |||
Pressure sensor | Rated pressure | 0 to 0.8 MPa | ||
Measurement accuracy | ±2.0% of F.S. *2 | |||
Repeatability | ±0.4% of F.S. *2 | |||
Response time | 50 ms | |||
Current consumption | 10 mA or less at 24 V | |||
Material | Polyamide, PBT, PAR *3 , HNBR, NBR, SUS304, SUSXM7 | |||
Weight | Approx. 40 g 1.41 oz | |||
*1 The minimum pilot pressure required for pilot valve operation varies depending on the valve type. Refer to the valve unit specifications. | ||||