Smart Valve Manifold
SP-N/V series
Optional supply/exhaust unit Optional external pilot SP-VF02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-VF02 | |||
Pilot method | External | |||
Pilot exhaust method | Collective exhaust via end unit | |||
External pilot port | Connection bore diameter | ø4 ø0.16" *1 | ||
Pressure resistance | 1.0 MPa *1 | |||
Pressure sensor | None | |||
Pressure sensor | Rated pressure | - | ||
Measurement accuracy | ||||
Repeatability | ||||
Response time | ||||
Current consumption | ||||
Material | Polyamide, PBT, PAR *2 , HNBR, NBR, SUS304, SUSXM7 | |||
Weight | Approx. 40 g 1.41 oz | |||
*1 The minimum pilot pressure required for pilot valve operation varies depending on the valve type. Refer to the valve unit specifications. | ||||