Smart Valve Manifold
SP-N/V series
Optional supply/exhaust unit Optional external pilot (with pressure sensor) SP-VF02AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-VF02AP | |||
Pilot method | External | |||
Pilot exhaust method | Collective exhaust via end unit | |||
External pilot port | Connection bore diameter | ø4 ø0.16" *1 | ||
Pressure resistance | 1.0 MPa *1 | |||
Pressure sensor | Available | |||
Pressure sensor | Rated pressure | 0 to 0.8 MPa | ||
Measurement accuracy | ±2.0% of F.S. *2 | |||
Repeatability | ±0.4% of F.S. *2 | |||
Response time | 50 ms | |||
Current consumption | 10 mA or less at 24 V | |||
Material | Polyamide, PBT, PAR *3 , HNBR, NBR, SUS304, SUSXM7 | |||
Weight | Approx. 45 g 1.59 oz | |||
*1 The minimum pilot pressure required for pilot valve operation varies depending on the valve type. Refer to the valve unit specifications. | ||||