Smart Valve Manifold
SP-N/V series
Supply/exhaust unit (left side) ø10 SP-VF10L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SP-VF10L | |||
Type | Supply/exhaust unit | |||
Connection position within valve module | Left side | |||
Supply/exhaust port connection bore diameter | ø10 ø0.39" | |||
Operating fluid | Air | |||
Fluid temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Pilot method | Internal, External *1 | |||
Pilot exhaust method | Collective exhaust via end unit | |||
Pressure resistance | 1.0 MPa | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -5 to +50°C 23 to 122°F (no freezing) | |||
Relative humidity | Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.1'/s2 (10 G); 1000 times each for X, Y, and Z axes | |||
Material | Flow path | Polyamide, HNBR, NBR, Nickel-plated brass | ||
Non-flow path | Polyamide, PBT, POM, HNBR, NBR, Nickel-plated brass, Zinc-nickel plating, SUS304 | |||
Weight | Approx. 250 g 8.83 oz | |||
*1 Use with an external pilot system is possible by installing an optional supply/exhaust unit with external pilot functionality. | ||||