Clamp-on Micro Flow Sensor
FD-X series
Sensor head-controller extension cable, 5 m OP-88293
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88293 | |||
Type | Sensor head-controller extension cable, 5 m 16.40 ' | |||
Applicable product | FD-XS1/XS8/XS20 | |||
Length | 5 m | |||
Note | A cable that further extends the 2 m 6.56 ' cable between the sensor head's relay amp and the controller. | |||
Weight | Approx. 240 g |