Clamp-on Micro Flow Sensor

FD-X series

Catalogs View Catalog

PEEK screw set OP-88295

Specifications

Model

OP-88295

Type

PEEK screw set

Applicable product

FD-XC1R1/XC1R2
FD-XC8R1/XC8R2/XC8R3
FD-XC20R1/XC20R2/XC20R3/XC20R4/OP-88294

Material

PEEK

Note

Use if the chemical resistance of the SUS screws included with the plastic clamp sets (FD-XCxRx) or plastic clamp securing brackets (OP-88294) is a concern.

Weight

Approx. 3 g

Other Models