Clamp-on Micro Flow Sensor
FD-X series
Metal clamp set mounting bracket OP-88297
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88297 | |||
Type | Metal clamp set mounting bracket | |||
Applicable product | FD-XC1M/XC8M | |||
Material | SUS304 | |||
Note | For securing the metal clamp set to a jig, etc. Use with metal piping with an outer diameter of ø 8.3 mm 0.33 " or less if heavy vibration or shocks occur in the installation area. | |||
Weight | Approx. 60 g |