Safety Laser Scanner
SZ-V series
Main unit connection cable, 0.3 m SZ-VNC03
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VNC03 | |||
Overview | Ethernet main unit connection cable for the SZ-V32N type | |||
Applicable product | SZ-V Series (Network type) | |||
Cable end | RJ45 (connected to the SZ-V) - M12 connector, 4-pin female | |||
Length | 0.3 m 0.98' | |||
Material | PVC | |||
Weight | Approx. 110 g |