Safety Light Curtain
GL-V series
Front protection cover Total length 240 mm GL-VA240
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA240 | |||
Compatible with GL-V models | GL-VM23F, GL-VM12H, GL-VM06L (both PNP/NPN) | |||
Total length | 240 mm 9.45" | |||
Material | Polycarbonate | |||
Weight | 20 g | |||