Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. Products
          3. Safety
          4. Safety Interlock Switches
          5. Safety Interlock Switches
          6. Models
          7. M12 connector type Standard cable Simple function type (5-pin) 10 m

          Safety Interlock SwitchesGS series

          M12 connector type Standard cable Simple function type (5-pin) 10 m

          GS-P5C10

          SPECIFICATIONS

          Select Language

          Model

          GS-P5C10

          Type

          Standard/Simple function type (5-pin)

          Length

          10 m 32.81'

          Weight

          Approx. 390 g

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Safety