Multi-Purpose CCD Laser Micrometer IG series

A Wide Variety of Application Modes for Customizable, High-Accuracy Measurements

IG series - Multi-Purpose CCD Laser Micrometer

IG Series multi-purpose CCD laser micrometers provide high-precision differentiation that is unaffected by how much light the target transmits. This series uses a line-charge coupled device (L-CCD) as its light-receiving element. Instead of using received light intensity, it captures the edge of transmitted laser light, so it can perform high-accuracy, stable differentiation with 5 μm repeatability and ±0.1% linearity. This makes the IG Series capable of supporting various applications, including edge detection and positioning of clear glass, precise recognition of workpiece OD, feedback control while detecting a sheet edge, and roll gap measurement. The positioning monitor on the main unit facilitates optical-axis alignment when starting up a line and during changeovers.

Features

Easy To Use

Easy To Use

The position monitor makes it easier to align the optical axis. Easily perform optical axis alignment by adjusting the sensor head so that all of the position monitor lights turn red.

Environmental Resistance

Environmental Resistance

The enclosure satisfies the IP67 rating based on the IEC standards and remains watertight even after being held at a depth of one meter for 30 minutes. The enclosure is resistant to adverse environments and offers long-term durability.

Application Modes

Application Modes

The measurement feedback is automatically specified simply by selecting the mode.

Wide Variety Of Applications

Wide Variety Of Applications

Built-in calculation functions allow for an even wider variety of application solutions.