High-Accuracy Inline Electrostatic Sensor
SK series
Sensor Head Cable, M8, L-shaped Connector, 10 m OP-87662
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87662 | |||
Applicable product | IL Series | |||
Number included | 1 cable | |||
Cable end | M8 L-shaped type - e-con | |||
Length | 10 m 32.81' | |||
Note | If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). | |||
Weight | Approx. 360 g | |||