High-Accuracy Inline Electrostatic Sensor
SK series
Amplifier unit Main Unit SK-1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SK-1000 | |||
Type | DIN rail mounting | |||
Main unit/expansion unit | Main unit | |||
Display | Display resolution | 0.001 kV | ||
Display range | ±99.999 kV to 99 kV (4-level selection available) | |||
Analog voltage output | ±5 V, 1 to 5 V, 0 to 5 V, Output impedance: 100 Ω *1 | |||
Analog current output | 4 to 20 mA, Max. load resistance: 350 Ω *1 | |||
Control input | Zero-shift input | Non-voltage input *2 | ||
Timing input | ||||
Reset input | ||||
Bank input | ||||
Control output | Judgment output | Open collector output (NPN/PNP switching, N.O./N.C. switching) *3 | ||
Alarm output | Open collector output (NPN/PNP switching, N.C.) *3 | |||
Power supply | Power supply voltage | 10 to 30 VDC (including ripple (P-P) 10% or less) *4 | ||
Power consumption | 1650 mW or less (55 mA or less at 30 V) (excluding load current of each output) *5 | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F (No freezing or condensation) | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Pollution degree | - | |||
Material | Body case and front cover: PC, Key top: POM, Cable: PVC | |||
Weight | Approx. 150 g 5.30 oz (including accessories) | |||
*1 Select ±5 V, 1 to 5 V, 0 to 5 V, or 4 to 20 mA for use. | ||||