Vision Sensor
IV series
Vision Sensor IV series
 
Thanks to the integrated lighting, the IV Series is KEYENCE’s best-selling “simple and easy” vision sensor with a proven track record. In addition to color, shape, and edge-based differentiation, the sensors are also capable of character recognition (OCR). Automatic brightness adjustment and high-precision autofocusing mean users need only touch the detection target on the compact monitor to perform detection. Startup is also quick with a wide variety of analysis operations available in just 1 minute. The compact head is also equipped with high-intensity Hi-R illumination. Devices can be installed almost anywhere, and the built-in lighting provides bright, uniform illumination throughout the entire field of view for stable detection. The sensor head lineup includes ten different models to meet various detection, distance, field of view, and target size requirements.
RECOMMENDED
Latest Technology
The Next Evolution of AI is Here to Tackle the Most Difficult Detections
 
- Advanced next-generational AI enables powerful yet simple and stable detection
- Easy setup
- Extremely easy usability
- Easy installation