Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          Vision Sensor

          IV series

          Sensor Lineup/System

          Sensor Lineup

          Close range sensor model

          Installation distance

          Monochrome AF type
          IV-150MA
          Monochrome MF type
          IV-150M

          Standard sensor model

          Installation distance

          Color AF type
          IV-500CA
          Color MF type
          IV-500C
          Monochrome AF type
          IV-500MA
          Monochrome MF type
          IV-500M

          Long range sensor model

          Installation distance

          Monochrome AF type
          IV-2000MA
          Monochrome MF type
          IV-2000M

          AF…Automatic focus model
          MF…Manual focus model

          * View and optical axis has individual differences.
          *The field of vision is halved when the digital zoom function (monochrome type only) is used.

          System Configuration

          The IV Series can be setup with an intelligent monitor

          The IV-M30 has a tough construction that can resist impact. It clears the 1.3 m (4.27') drop test performed under standard usage conditions (KEYENCE standard). Simply follow the setup flow from “single touch imaging” to output setup. The intuitive touch screen operation allows startup to be completed in about one minute, without the need for referring to manuals.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Vision Sensors

          Types In Vision / Barcode Scanner

          Vision / Barcode Scanner