Standard Functions
Advanced Functions
  1. Fluorescence Microscope BZ-X: Home>
  2. Microscope Optical Systems>
  3. Types of Lenses: Optical Systems of Microscopes

Basics of Microscopes

Microscope Optical Systems

Optical microscopes use a combination of objective and ocular lenses (eyepieces) for imaging. The observation magnification is the product of the magnifications of each of the lenses. This generally ranges from 10x to 1,000x with some models even reaching up to 2000x magnification.

Types of Lenses

Objective lens

The objective lens consists of several lenses to magnify an object and project a larger image. According to the difference of the focal distance, lenses of different magnifications are available, such as 4x, 10x, 40x, and 50x. In addition to the magnification, indexes to show the performance of an objective lens include the numerical aperture and the working distance.
Light transmitted through a lens generates color aberration (color bleeding), which has a different refractive index according to the wavelength. To prevent this, the following lenses have been developed:

- Achromatic lens

Lenses designed to make the refractive indexes of two wavelengths (colors) of light the same. This type of lens is widely used, partly due to its reasonable price.

- Semi-apochromatic lens (fluorite lens)

Lenses designed to make the refractive indexes of three wavelengths (colors) of light the same. This type of lens is used for fluorescence observation because the transmission ratio is ensured for ultra-violet light with a wavelength of about 340 nm.

- Apochromatic lens

Lenses designed to make the refractive indexes of three wavelengths (colors) of light the same, as with a semi-Apochromatic lens. This type of lens features a large numerical aperture and a better resolution and thus is often used for research that requires detailed observation. This high performance means the price is also higher.

- Plan lens

A lens in which field curvature aberration is corrected so that not only the lens center but also the periphery are focused. If the lenses listed above have their field curvature aberrations corrected, they are respectively called plan achromatic lens, plan fluorite lens, and plan apochromatic lens. In most cases, "PLAN" is marked on the side of lenses.

- Immersion lens

Increases the numerical aperture by filling liquid between the objective lens and the specimen to achieve a high resolution. An immersion lens that uses oil is called an oil immersion lens, and one that uses water is called a water immersion lens. The former is marked "HI" or "OIL" on the side and the latter "W" or "WATER".

Ocular lens (eyepiece)

A lens to be mounted on the observer side. The image magnified by the objective lens is further magnified by the ocular lens for observation. An ocular lens consists of one to three lenses and is also provided with a mechanism, called a field stop, that removes unnecessary reflected light and aberration.
Different types are available according to the magnification they provide, such as 7x and 15x. In addition to magnification, the performance of a lens is represented by the field number, which shows the range of the field-of-view.
As opposed to objective lenses, the higher the magnification of the ocular lens, the shorter the length.
The following lenses are available according to the structure of the field stop or application:

- Huygens lens

Consists of two plano-convex lenses. This type of lens is used for low magnification and is characterized by the field stop located in the lens tube.

- Ramsden lens

This type of lens is characterized by the field stop located outside the lens tube.

- Periplan lens

Corrects chromatic aberration of magnification and other properties to allow clear observation, even at the periphery of the field-of-view.

- Compensation lens

An ocular lens that compensates for the aberration caused by an objective lens.

- Wide-field lens

Ensures a wide field-of-view and is primarily used for observation of living organisms and minerals.

- Super-field lens

Supports an even wider field-of-view and is mainly used with stereoscopic microscopes.

Condenser lens

A lens to be mounted under the stage. This lens can adjust the amount of light to uniformly illuminate objects. It is useful for observation at high magnification. There are various types of condenser lenses, ranging from general "abbe condensers" to "achromatic condensers" that correct color aberration.

- Abbe condenser

A simple condenser lens that is often used on microscopes installed in educational institutions.

- Achromatic condenser

A condenser lens that corrects color aberration. Achromatic aplanatic condenser lenses are available as an advanced type that can correct field curvature.

- Universal condenser

Supports a wide range of observation, such as darkfield, phase contrast, differential interference contrast, and polarized light observation.

About magnification

The total observation magnification is represented by the product of the magnifications of the objective and ocular lenses. For example, an objective lens of 20x and an ocular lens of 10x make the total magnification 200x.
A magnification of 1x refers to the status where an object is viewed with the eye from a distance of 250 mm. 250 mm is regarded as the distance that can be viewed most easily by the human eye. This is called the distance of distinct vision. The magnification of an ocular lens is obtained by dividing the distance of distinct vision by the focal length of the lens.

Latest developments in Microscope technology 4-part guide / Click here to download

Latest developments in Microscope technology 4-part guide / Click here to download

Cleaning Lenses >>

Back to top