Observation and Measurement of Coils Using Digital Microscopes

Coils are used not only for electric generators and motors but also for products in various industries such as IC cards, mobile phone chargers, and antennas. This section introduces examples of observation and measurement of coils using digital microscopes.

What is a Coil?

Observation and Measurement of Coils Using Digital Microscopes

The structure of a coil is basically an electric wire wound around many times. Many products take the shape of a coil, such as springs, and those used in electrical circuits are literally called coils (inductors). Coils can form resistors, capacitors, and inductors, which are all passive elements used in electrical circuits.

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog

Types of Coils

Coils are classified into different types according to the wire winding shape, structure, and function.

Classification by wire winding shape

A: Magnetic flux

A: Magnetic flux

Solenoid type
This type is easy to wind and is commonly used. There is a large amount of leakage flux.

A: Magnetic flux

A: Magnetic flux

Toroidal type
This shape reduces the leakage flux.

A: Magnetic flux

A: Magnetic flux

Spiral type
The wire winding can be planar, which is suitable for inclusion in chips.

Classification by structure

  • Wound coil
    In this structure, a copper wire covered with an insulator is wound in a spiral.
  • Laminated coil
    The coil is formed by laminating multiple conductor layers on a sheet or PCB. This structure is compact and has excellent frequency characteristics.
  • Thin film coil
    The coil is formed with metal film that is thinner than printed conductors by sputtering or using deposition techniques. Compact and highly precise coils can be manufactured.

Classification by function

  • Choke coil
    Coils used in power supply circuits are called choke coils. Chokes smooth out power supply and eliminate noise.
  • Tuning coil
    Signals at specific frequencies can be extracted. Tuning coils are used for wireless circuits and audio circuits.
  • Antenna
    Antennas are made by wrapping a conducting wire around a ferrite rod and are used for AM radio.
  • Transformer
    Transformers are also a type of coil that are used to convert AC voltage and voice signals.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Coil Observation and Measurement Examples Using Digital Microscopes

These are the latest examples of observation and measurement of coils using KEYENCE’s VHX Series 4K Digital Microscope.

Observation of wire winding conditions in a motor

50×, ring illumination

50×, ring illumination

3D measurement of scratches on a motor coil

500×, coaxial illumination

500×, coaxial illumination

700×, ring illumination + Optical Shadow Effect Mode image Using the Optical Shadow Effect mode reveals fracture and surface irregularities.

700×, ring illumination + Optical Shadow Effect Mode image
Using the Optical Shadow Effect mode reveals fracture and surface irregularities.

Observation of a coil’s fracture surface

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog