CMM (Coordinate Measuring Machine)
- In-Process Inspection
- Final Inspection
- Machine Alignment
- Reverse Engineering
- On Machine Measurement for Efficient In-Process Inspection
- Die Casting Inspection: Ensuring Dimensional Accuracy
- CMM for Heavy Machinery
- Vernier Calipers/Height Gauges
- Enhance Receiving Inspection
- How to Select the Right: Cost & Accuracy
Die Casting Inspection: Ensuring Dimensional Accuracy
Key Takeaways
- Die casting inspection is critical for high-volume production to prevent costly assembly failures caused by dimensional deviations or wall thickness issues.
- Complex geometries, such as deep recesses and thin walls, require hybrid inspection systems that combine contact and non-contact measurement technologies.
- Advanced CMMs enable real-time process monitoring and statistical analysis, allowing operators to adjust casting parameters before defects accumulate.
- Automated inspection strategies, including pre-programmed routines and traceable reporting, significantly reduce labor costs and improve consistency in large-scale manufacturing.
Die casting inspection ensures that complex metal components created through high-pressure molten metal injection meet appropriate specifications and quality standards. Automotive engine blocks, transmission cases, structural housings, and components for industrial equipment all require die-cast parts.
Die casting is a cost-effective manufacturing technique for high-volume production and it works especially well for creating larger items with reasonable dimensional requirements. Variations beyond acceptable tolerances can result in expensive malfunctions or safety hazards, so defects must be detected by quality control systems prior to parts being sent to assembly lines.
Why Precision Matters in Die Casting
Being able to meet set dimensional tolerances exemplifies successful die casting operations. While die casting doesn't typically achieve the tightest tolerances available in manufacturing, parts still require consistent accuracy to ensure proper fit and function. Wall thickness variations compromise strength and weight distribution, while poor surface finish affects both appearance and performance.
Dimensional inspection for die cast parts prevents expensive downstream problems. Rejected assemblies cost far more than catching defects during production. Early detection of defects allows operators to adjust process parameters quickly. This approach maintains consistent output while minimizing waste.
Dimensional shifts may result from variations in temperature during casting. Over time, mold wear progressively modifies the geometry of the part, and changes in injection pressure have an impact on material flow patterns. These elements work together to produce measurement problems that call for advanced inspection techniques.
Typical Features Inspected in Cast Parts
Large cast parts require verification of several critical aspects. The correct proportions and shapes must be maintained on external surfaces. Accurate sizing is necessary for internal channels in order to maintain structural integrity or fluid flow. Mounting holes and connection points must be properly positioned.
Checking wall thickness prevents failure-prone weak spots, while gate removal areas require smooth transitions. Proper draft angles ensure mold ejection, and parting line verification maintains aesthetic quality.
Die casting quality control extends beyond simple go/no-go gauging. Flatness, perpendicularity, and concentricity measurements verify geometric relationships. Surface condition analysis helps identify potential issues that could affect part function.
Molten metal is poured into dies to create new metal parts.
Die Casting of metal parts, like the aluminum parts above, makes it easy to rapidly produce parts. Often times these cast parts get machined or their surface manipulated on machines before being declared the "final part".
Inspection Challenges for Complex Geometries
Traditional contact-based inspection techniques are unable to handle the particular measuring challenges posed by complex cast parts with deep recesses and thin walls.
Measurement for complex castings demands systems that adapt to varied geometries. Parts with intricate shapes need inspection tools that reach difficult areas. High-volume production requires fast measurement cycles without sacrificing accuracy.
The size and weight of large cast parts often prevent complete inspection using single setups. It could take several orientations to measure every feature. This introduces potential positioning issues and increases handling time.
Non-Contact vs Tactile Inspection Tools
Contact measurement uses physical probes that work well for large, rigid cast parts, but can be time-consuming when measuring multiple features across large surface areas.
Non-contact measurement technologies can complement traditional methods by providing rapid surface mapping capabilities. Combined inspection approaches eliminate time constraints while improving measurement efficiency. Coordinate measuring machines can integrate multiple measurement technologies to capture comprehensive data. These hybrid systems excel at measuring large parts with varied feature requirements.
The WM Series CMM offers the versatility needed for die casting inspection. This system integrates multiple measurement technologies on a single platform to handle both contact and non-contact measurement requirements.
Solutions for Tight Tolerances
The XM Series coordinate measuring machine boasts high accuracy part inspection through a touch probe. It can measure in a 6-foot area and can handle the demands of production environments, allowing you to measure wherever required for large cast parts.
Operators can rapidly establish measurement programs because of the system's user-friendly interface. Pre-programmed routines and built-in statistical analysis speed implementation while identifying process trends, and advanced software generates traceable inspection reports that integrate with manufacturing systems for real-time monitoring.
Case Examples: High-Volume Component Success
Common casting inspection problems are found in automotive transmission housings. These components have mounting points, internal passages, and a variety of surfaces requiring dimensional verification. Coordinate measuring machines can efficiently measure these large, complex geometries using appropriate measurement strategies.
Large industrial housings require dimensional verification across significant surface areas, with integrated measurement systems verifying overall part geometry and critical features simultaneously.
Heavy equipment components require consistent quality control, and KEYENCE's CMM solutions provide the robustness and accuracy needed while handling the demands of large part measurement through systematic measurement routines.
High-volume production environments also benefit from automated inspection systems that reduce labor costs, improve consistency, and enable closed-loop process control without slowing production.
Die casting inspection technology continues advancing to meet the specific requirements of large-scale manufacturing. Coordinate measurement systems offer reliability and accuracy advantages for large cast parts. Selecting a proper inspection strategy balances the need for accuracy with production requirements while maintaining cost-effectiveness.
For die casting operations requiring reliable dimensional inspection of large components, look towards KEYENCE's CMM solutions, the XM Series or WM Series, as comprehensive solutions that address the challenges of high-volume cast part manufacturing.
Ready to discuss die casting inspection, need pricing, or would you like to see a demo? Contact our specialists today!
Real World Example: Eagle Alloy
The Eagle Group—a collaborative team of companies including Eagle CNC, Eagle Precision, and Eagle Alloy—has long recognized the transformative potential of 3D scanning in modern manufacturing. These companies integrate scanning technology across their operations not only for inspection but also for reverse engineering and prototyping. At Eagle Alloy, in particular, 3D scanning plays an essential role in their shell-mold casting process. You can read more about their usage of the WM-6000 on their blog!
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us
Related Products
Related Downloads
-
WM-6000 series Wide Area CMM Catalog
Brochure for the WM-6000 series Wide-Area CMM. A portable setup with a wireless handheld probe that enables users measure large parts and equipment.
-
XM Series Handheld Probe Coordinate Measuring Machine Catalog
Brochure for the XM-5000 Series Handheld CMM. Portable CMM to easily and accurately measure 3D and GD&T features anywhere including the shop floor and in the machine tool.
Scroll
Related Information
Types
Applications
- In-Process Inspection
- Final Inspection
- Machine Alignment
- Reverse Engineering
- On Machine Measurement for Efficient In-Process Inspection
- Die Casting Inspection: Ensuring Dimensional Accuracy
- CMM for Heavy Machinery
- Vernier Calipers/Height Gauges
- Enhance Receiving Inspection
- How to Select the Right: Cost & Accuracy