 
Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Sensor Head Spot Type, Laser Class 2 LK-H082
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | LK-H082 | |||
| Mounting mode | Diffuse reflective / Specular reflective*1 | |||
| Reference distance | Diffuse reflective: 80 mm 3.15" | |||
| Measuring range | Diffuse reflective: ±18 mm ±0.71" | |||
| Light source | Type | Red semiconductor laser | ||
| Wavelength | 655nm | |||
| Laser class | IEC 60825-1: Class 2 | |||
| Output | 0.95mW | |||
| Spot diameter (at standard distance) | ø70 µm | |||
| Linearity | ±0.02% of F.S. (F.S.= 36 mm 1.42")*3 | |||
| Repeatability | 0.1 µm*4 | |||
| Sampling cycle | 2.55/5/10/20/50/100/200/500/1000 µs (9 steps selectable) | |||
| Temperature characteristics | 0.01% of F.S. (F.S.= 36 mm 1.42") | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Ambient light | Incandescent lamp or fluorescent lamp: 10,000 lux max. | |||
| Ambient temperature | 0 to +50 °C 32 to 122 °F*5 | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Material | Aluminum die-cast | |||
| Weight | Approx. 280 g | |||
| *1 Use one of the following dark filters when measuring a transparent or mirror surface object: LK-H082/LK-H087: LK-F3, LK-H152/LK-H157: LK-F2 | ||||
 
