Smart Cushion Valve
SP-C series
M8 4-pin, USB Type-C 1 m CS-LP8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CS-LP8 | |||
Female-side shape | M8 4-pin, straight | |||
Male-side shape | USB Type-C | |||
Length | 1 m 3.3' | |||
Material | Cable: PVC | |||