Safety Light Curtain
GL-R series
Interface Unit GL-R1UB
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-R1UB | |||
Type | Interface Unit | |||
Overview | Optional accessory that is necessary for performing GL-R settings and monitoring with a PC. | |||
Applicable product | GL-R Series | |||
Number included | 1 unit | |||
Material | Polycarbonate | |||
Note | The USB cable to use in connecting the interface unit and a PC is not included. Use an A to miniB type USB cable (sold separately). | |||
Weight | Approx. 10 g | |||