Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started

Ultra-compact 1D and 2D Code Reader

SR-700 series

USB converter SR-UR1

SR-UR1 - USB converter

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

SR-UR1

Operating System

Windows 11 Pro
Windows 10 Pro or later, 32 bit/64 bit
Windows 8 Pro or later, 32 bit/64 bit (excluding Windows RT)
Windows 7 Pro or later, 32 bit/64 bit

Code reader power supply

5 VDC + 5%, − 15% (peak: 700 mA)

Display LEDs

4 (status display, POWER, SD, RD)

Head interface

Connector

1 (D-sub 9-pin connector)

Communication standard

RS-232C compliant

Communication speed

9600, 19200, 38400, 57600, 115200 bps

Data bit length

7/8 bits

Parity check

None/even/odd

Stop bit length

1/2 bits

USB

Connector

1 (Mini-B)

Communication standard

USB 2.0 Full Speed

Interface

USB-COM, USB keyboard

Rating

Voltage

4.5 to 5.25 V

Current consumption

500 mA

Environmental resistance

Ambient temperature

−20 to +50°C

Relative humidity

20 to 95%RH (no condensation)

Storage temperature

−20 to +60°C

Storage relative humidity

20 to 95%RH (no condensation)

Operating environment

No dust or corrosive gas present

Dimensions

67 × 86 × 33 mm

Weight

Approx. 100 g

Data Sheet (PDF) Other Models