Lenses (for Machine Vision)
CA-L series
High-resolution, low-distortion, environment-resistant lens 16 mm CA-LH16P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LH16P | |||
Focal point | 16 mm 0.63" | |||
F-stop range (aperture) | F1.4/4/8/16*1 | |||
Minimum WD | 0.2 m 0.7' | |||
Filter size | 27.0 mm 1.06" P0.5 | |||
Mount | C-mount | |||
Max. compatible image sensor size | 2/3" | |||
Resolving power | 100 cycles/mm at center, 80 cycles/mm on periphery | |||
TV distortion | -0.05% | |||
Enclosure rating | IP67 (objective lens, water repellent coating specifications) *3 | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Weight | Approx. 75 g 2.65 oz | |||
*1 The f-stop (aperture) is changed by replacing the diaphragm plate. When this product is shipped, the OPEN diaphragm plate is attached to the lens, so replace it with one of the other included diaphragm plates (F4, F8, or F16) as necessary. To use the f-stop (aperture) in the OPEN mode, use the lens without removing the OPEN aperture. | ||||