Measurement Fundamentals
Enclosure Ratings
Enclosure ratings are set based on IEC (International Electrotechnical Commission) standards.
- IP○●
- IP: Ingress Protection
- ○: Protection against intrusion of body parts and solid objects
- ●: Protection against intrusion of water
Enclosure Ratings and Their Degree of Protection
Protection Against Intrusion of Body Parts and Solid Objects
| Grade | Degree of protection | |
|---|---|---|
| IP0● | No protection. | |
| IP1● |
![]() |
Protected against hands and other solid foreign objects (ø50 mm and greater). |
| IP2● |
![]() |
Protected against fingertips and other solid foreign objects (ø12 mm and greater). |
| IP3● |
![]() |
Protected against tools, wires, and other solid foreign objects (ø2.5 mm and greater). |
| IP4● |
![]() |
Protected against tools, wires, and other solid foreign objects (ø1.0 mm and greater). |
| IP5● |
![]() |
Protected from intrusion of dust at an amount that would interfere with normal operation. |
| IP6● |
![]() |
Dust-tight. |
Protection Against Intrusion of Water
| Grade | Degree of protection | |
|---|---|---|
| IP○0 | No protection. | |
| IP○1 |
![]() |
Protected against vertically falling water drops. |
| IP○2 |
![]() |
Protected against vertically falling water drops when enclosure is tilted up to 15°. |
| IP○3 |
![]() |
Protected against vertically falling water drops when enclosure is tilted up to 60°. |
| IP○4 |
![]() |
Protected against water splashed against the enclosure from any direction. |
| IP○5 |
![]() |
Protected against water projected in jets from any direction. |
| IP○6 |
![]() |
Protected against water projected in powerful jets from any direction. |
| IP○7 |
![]() |
Protected against temporary immersion in water. |
| IP○8 |
![]() |
Protected against the effects of continuous immersion in water. |
Written example: IP68 = Product that features a dust-tight structure while being protected against the effects of continuous immersion in water.
Enclosure Rating Combinations
Protection Against Intrusion of Water
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | |
|---|---|---|---|---|---|---|---|---|---|
| 0 | IP00 | - | - | - | - | - | - | - | - |
| 1 | IP10 | IP11 | IP12 | - | - | - | - | - | - |
| 2 | IP20 | IP21 | IP22 | IP23 | - | - | - | - | - |
| 3 | IP30 | IP31 | IP32 | IP33 | IP34 | - | - | - | - |
| 4 | IP40 | IP41 | IP42 | IP43 | IP44 | - | - | - | - |
| 5 | IP50 | IP51 | IP52 | IP53 | IP54 | IP55 | - | - | - |
| 6 | IP60 | - | - | - | IP64 | IP65 | IP66 | IP67 | IP68 |