New Products
At KEYENCE, terms like "World's First", "World's Fastest", "Industry First", and "Best in Class" come standard with our products. With on-site problem-solving experience accumulated since its establishment in 1974, we understand the industries we serve, enabling us to provide optimal solutions.
Lineup
Microscopes / Laser Microscopes
3D Optical Profiling Microscope VK-X4000 series
- 3 measurement principles in 1 system
- Automatically measure multiple areas across multiple parts
- AI-Analyzer easily determines key surface differences for you
Measurement Sensors
3D Machine Vision Development Support Software LJ Developer series
- Enable rapid development of complex 3D machine vision programs
- Automatic source code generation
- High-end 3D inspection tools are available for dimensional measurements, visual inspection, image composition, and much more
Sensors
Inductive Proximity Sensor ER series
- Unparalleled long-distance detection
- Superior impact and abrasion resistance
- Designed for ease of use
Static Control
High-Accuracy Inline Electrostatic Sensor SK series
- Measurement accuracy: ±1.0 V
- Sampling speed: 1.4 ms
- Simultaneous inline measurement of static electricity, temperature, and humidity
Optical Metrology Systems
Image Dimension Measurement System IM-X1000 series
- Consistent measurement results
- Automatic drawing import
- Large stage up to 500 mm (19.69″) in size
Barcode Readers
High-Speed Label Code Reader SR-L series
- Easy start-up similar to laser-type readers
- Long-lasting stable operation similar to camera-type readers
- Designed for easy replacement if a problem occurs
Controls
Servo System SV3 series
- Ultra-fast EtherCAT® support
- Battery-less
- Lifecycle & Performance diagnostics
Marking / Coding
3-Axis UV Laser Marker MD-U series
- High contrast and damage-free marking
- Marking in half the time of conventional models
- Automatic correction of focal and positional misalignment
Microscopes / Laser Microscopes
All-in-One Fluorescence Microscope BZ-X1000 series
- Revolutionary filter wheel captures images 5× faster
- 10-megapixel CMOS camera
- Intuitive design built for all users
Marking / Coding
High-Resolution Case Coder CC-1000 series
- Consistent print technology
- Simplified maintenance
- Automatic print inspection
RPA / Desktop Automation Software
AI Navigation RPA RK series
- Boost productivity, automate desk work, and minimize errors
- Say goodbye to time-consuming manual tasks and hello to streamlined workflows with our AI-powered platform
- From tedious to effortless: let our RPA do the work for you
Mobile Computers / Handheld Computers
Handheld Computer BT-A600 series
- High reading performance boosts productivity in any situation
- 4.3-inch LCD with keyboard for ultimate ease of use and portability
- Instant reading of challenging codes
- Instant reading even with challenging characters that cannot be read with conventional devices
Safety
Safety Light Curtain GL-V series
- Easy to understand full length indicators
- Quick installation
- Unmatched reliability
3D Measurement Systems
3D Scanner CMM VL-800 series
- Intuitive operation and advanced AI lets anyone easily perform high-accuracy 3D scanning
- Flexible measurement and analysis of any shape
- AI suggests the best way to measure each part
Static Control
High-Accuracy High-Speed Sensing Ionizer SJ-Q series
- Maintenance-free elimination with new Inside Supersonic probe structure
- Ion balance +/- 3 V means highly reliable static elimination
- Reduce static as quickly as possible with a static elimination speed of 0.1 sec
Barcode Readers
Scan Tunnel System ST series
- Reliable reading even with gaps as short as 50 mm (2″)
- Best-in-class coverage area for six-sided scanning and dimensioning
- Space-saving design installs in half the length of typical scan tunnels
Controls
Programmable Logic Controller KV-X series
- Quad Core CPU with ultra-high speed and large-capacity, overwhelming hardware specs
- Built-in Machine Operation Recorder function for faster troubleshooting
- Updates integrated software KV STUDIO, IEC 61131-3-compliant and more flexibility
Measurement Sensors
3D Laser Snapshot Sensor LJ-S8000 series
- Appearance inspection, dimensioning, and detection all in one device
- Extensive range of sensor heads to cover applications with a field of view of up to 640 mm 25.20″
- Fast imaging in as little as 0.2 seconds
Process Controls / Process Sensors
Radar Level Sensor FR series
- Non-contact with stable detection
- Mount anywhere
- Understanding at a glance
- Easy installation for any tank application
Machine Vision
Vision Sensor with Built-in AI IV4 series
- Advanced next-generational AI enables powerful yet simple and stable detection
- Easy setup
- Extremely easy usability
- Easy installation
Machine Vision
2D Vision-Guided Robotics VS Series
- Bright, uniform illumination even over a wide field of view
- Support for multiple pallets and tooling changeover
- Optimal hardware for on-hand and fixed mount picking
3D Measurement Systems
Wide Area CMM WM-6000 series
- Wide measurement range of up to 25m (82ft).
- Easy single-person measurement for large parts, assemblies, and equipment.
- Portable and wireless for measurement anywhere.
- Contact probe for 3D/GD&T measurement and a new laser-scanning probe for shape and form measurement.
Microscopes / Laser Microscopes
Digital Microscope VHX-X1 series
- Lighting automatically optimizes to show every surface detail
- Capture details that other microscopes miss
- Identify differences between parts automatically
- Reproduce image and analysis settings with the click of a button