Industrial Laser Marking Systems / Laser Markers
Industrial Laser Cutting & Applications
Laser cutting is gaining popularity as the strength of a laser is more efficient and creates cleaner cuts than a non-laser cutting machine. Laser cutting can be done using a laser marker. Learn about laser cutting, the process that uses laser light to cut a target, through various marking examples.
What is Laser Cutting?
Laser cutting is a process that uses laser light absorption to melt or vaporize a material to leave behind a clean cut. The clean cut combined with the laser beam’s precision makes laser cutting ideal for industries with strict tolerances and top-tier quality.
Laser cutting machines are operated by computer numerical control (CNC) instead of manual labor. The laser cutting process doesn’t require preparation or consumables like oil, water, or blades. As a versatile cutting method that works on wood, metal, resin, acrylic, and film, laser cutting replaces saws, torches, and grinders.
Film processing
Wire sheathing cutting
Cutting PCBs
We’re here to provide you with more details.
Reach out today!

How Laser Cutting Works
Lasers can cut materials by melting or evaporating a target surface, thus producing a cut. A focused light energy concentrates extreme heat at precise points. The beam melts or vaporizes material along programmed paths to create exact cuts. Modern laser cutting equipment uses computer controls to guide the beam with exceptional accuracy.
Generally, non-laser cutting machines require a die or blade. These contact-based methods run the risk of distortion during processing, especially for thin or fragile parts. Laser cutting is non-contact, so the risk of distortion is minimal. This makes laser cutting suitable for processing targets like thin plates and films.
Gate cutting
Laser cutting should be done with a high-powered laser to prevent damage. Two different lasers can be used for cutting; a CO2 laser or a hybrid laser. Taking advantage of the strengths of each laser when laser cutting is critical to success. Using a CO2 laser is better for the general processing of film and plastic, while a hybrid YVO4 laser is better for the thin processing of metals. These laser types can be used separately for different projects or together in one project for different parts of a material.
Laser Cutting in Key Industries
Industrial laser cutting transforms manufacturing across multiple sectors through speed and accuracy. Production facilities rely on these systems for consistent quality control. Each industry benefits from customized beam parameters that match specific material requirements.
The healthcare, energy, and construction sectors rely on laser cutting machine technology for the production of critical components. Because laser marking applies batch numbers, expiration dates, and serialization codes precisely, it is also crucial in pharmaceutical packaging. This technology offers trustworthy supply chain tracking while adhering to stringent regulatory constraints.
Automotive and Aerospace Use Cases
Vehicle manufacturers use metal-cutting lasers for body panels and structural components. These systems cut complex shapes in high-strength steel without creating stress points. Aerospace applications require the cleanest possible edges for safety-critical parts and often utilize laser oxide removal or laser rust removal to preserve components such as turbine blades.
Engine components benefit from precision laser cutting that maintains tight dimensional tolerances. Both industries require non-metal cutting capabilities for interior components and insulation materials, and both utilize laser cleaning technology. Weight reduction drives demand for thinner materials that traditional tools cannot handle safely.
Electronics and PCB Laser Cutting
Circuit board production relies on laser cutting equipment for intricate trace patterns and component openings. Modern electronics require increasingly smaller features that mechanical tools cannot achieve, making electronics laser marking a great fit. Flexible circuits benefit from the gentle processing that prevents material damage.
Semiconductor packaging uses industrial laser cutting for precise die separation. Heat-sensitive components remain undamaged due to minimal thermal impact. Multi-layer boards require consistent cut quality through varying material densities.
Material Precision and Edge Quality
Precision laser cutting achieves tolerances within micrometers for demanding applications. Edge quality remains consistent regardless of variations in material thickness or hardness. Heat-affected zones are smaller than those produced by traditional thermal cutting methods.
Surface finish quality eliminates the need for secondary processing steps in many applications. Laser cutting equipment maintains sharp corners and intricate details that mechanical tools cannot replicate. Complex geometries are cut in a single operation without repositioning workpieces.
Discover more about this product.
Click here to book your demo.

Laser Cutting Machine
3-Axis CO2 Laser Marker ML-Z Series
The 3-Axis CO2 Laser Marker ML-Z Series is one of KEYENCE’s laser marking machines that can be used for laser cutting. The laser processes CO2 in a tube and then generates plasma between a reflexive mirror and an output coupler. The plasma then hits materials, and the material absorbs the light.
The ML-Z Series uses 3-Axis technology and a CO2 laser to cut surfaces smoothly. The ML-Z can do a variety of cutting, such as sheathing cutting, gate cutting, film cutting, and hole cutouts. With the Z-MAP function, any shape can be imported into the laser marker, even if it is unconventional.
The thin beam model of the ML-Z has a smaller spot diameter than conventional lasers or die and blades. Because of the small spot diameter, the ML-Z can use greater power density. In turn, the power density cuts materials seamlessly without distortion or ragged marks. Additionally, the ML-Z’s short wavelength allows for even higher absorption, which is especially necessary for materials like resin.
3-Axis Hybrid Laser Marker MD-X Series
The 3-Axis Hybrid MD-X Series is another one of KEYENCE’s laser marking machines that can be used for cutting. The MD-X uses 3-Axis technology with a fiber and a YVO4 laser.
The YVO4 laser provides a high-quality beam, while the fiber laser provides a high-output beam. These lasers combine to make a high-powered laser that processes materials seamlessly and efficiently.
Because the MD-X is a hybrid laser, the peak power is twice that of a conventional YVO4 laser. The high peaked power with the short pulse minimizes heat damage. The minimal heat damage results in damage-free processing with sensitive or thin materials.
The MD-X can process a variety of materials, such as resin, metals, and thin film.
Laser Cutting System
KEYENCE’s laser cutting machines use patented systems with features like the 3-Axis control and autofocus to make cutting more efficient and precise.
The 3-Axis control reaches an area of 300mm x 300mm, which is optimal for large production. Since the 3-Axis control standardizes the target area, the laser cutter can work on a variety of shapes, sizes, and materials without inconsistency.
The autofocus technology allows for efficiency as it removes the need for physical realignment and tracks the positional and focal deviation of each target. While tracking, the marker automatically adjusts to ensure consistency for manufacturing. The focal distance adjustment allows for flexibility with changes in product sizes, 3D shapes, and material inconsistencies.
Get detailed information on our products by downloading our catalog.
View Catalog

Why Choose Laser Cutting with KEYENCE?
KEYENCE laser cutting machine systems incorporate advanced automation features to maximize productivity. Three-axis control technology enables the handling of complex part geometries without requiring manual intervention. Autofocus capabilities maintain optimal beam positioning across varying material thicknesses.
Industrial laser cutting solutions from KEYENCE combine reliability with precision for demanding production environments. Hybrid laser technology provides versatility for both metal cutting and non-metal cutting applications. Technical support ensures optimal performance throughout the equipment lifecycle.
Laser Cutting Applications
A laser cutting machine can cleanly cut metal, resin, wood, and film. Laser cutting is reliable for these materials, regardless of properties that make them susceptible to deformities or jagged edges. Since lasers have micron-level precision, even industries with tight tolerances benefit from laser cutting.
Stainless Steel Medical Devices
The medical device industry frequently uses stainless steel because of its anti-corrosive and biocompatible properties. However, steel’s hardness makes it a difficult metal to process with traditional cutting tools. The hardness makes cutting thin stainless steel, with contact-based methods, especially prone to producing scrap.
Laser cutting with a hybrid laser is powerful enough to take stainless steel past its melting point and produce a clean cut. Since lasers are precise and include flexible beams, laser cutting easily cuts intricate and clean designs for medical devices.
Aluminum EV Components
Aluminum is a popular metal for EVs because of its lightweight, recyclability, and conductivity. However, it is susceptible to thermal expansion and potential deformation if processed with too much force or heat.
Laser cutting aluminum is a protection against distorted aluminum. As a no-contact method with minimal heat transfer, laser cutting does not affect any part of the aluminum besides the target area. The precision of laser cutting also ensures that components are held to tight industry standards. A hybrid laser cutter machine is trustworthy for batteries and body components.
Film
Film is susceptible to deformation from mishandling or sustained high temperature. Laser cutting combats this with less handling and minimal to no heat transfer for clean cuts. A CO2 or UV laser cutter machine cuts film for bonding, stress absorption, and electronic assemblies without affecting the entire film.
Paper/Cardboard
When you cut paper/cardboard, there are multiple properties to consider. Moisture, grain, knots, friction, and stiffness are all barriers to getting a clean cut with a torch or saw. Paper/cardboard susceptibility to jagged edges is high if all factors aren’t considered.
Cutting with a CO2 laser cutting machine does not have the same risks. Paper/cardboard absorbs the 10600 nm beam well and is cut cleanly without rough edges.
Implement Laser Cutting into Your Applications
Instead of having your shop floor filled with different kinds of saws and workstations, trade them all in for one laser-cutting machine. Laser cutting machines use light absorption instead of force to cut your materials cleanly. There’s no manual labor, scraps flying around, or long prep times; just a laser cutting machine precisely cutting your materials.
It’s time to make the switch to laser cutting. Contact us today to pick out your hybrid or CO2 laser cutter machine.
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us
FAQs
What Are the Limitations of Laser Cutting on Reflective Metals?
The primary limitation of laser cutting high-reflectivity materials (like copper) is that specialized lasers may be required to prevent beam reflection and system damage.
Does Laser Cutting Affect Material Strength?
No, laser cutting is a non-contact process that produces minimal heat, thereby preserving structural integrity.
Can Laser Cutting Systems Be Retrofitted Into Existing Production Lines?
Yes, modular laser systems can be integrated with conveyors and CNC systems for seamless operation.
We’re here to provide you with more details.
Reach out today!

Related Downloads

This quick guide introduces the basics of metal marking. Learn why different wavelengths matter and discover the various ways laser light interacts with metal parts.

Choosing the right laser marker wavelength is extremely important for plastic marking. Learn what lasers work best for marking, processing, and coloring plastic in this guide.

2D codes have become a near-universal standard for traceability. This must-read document covers everything from code scanning principles, laser installation, predictive maintenance, and more.

2D codes are used to store date codes, lot codes, serial numbers, and more. Users who are considering 2D code marking should read this laser marking guidebook.

Some laser marking applications require integration with multiple devices. KEYENCE provides a total marking solution, from X/Y stages and indexing systems to head traversal systems. Learn more in this brochure.

This booklet covers a wide range of laser processing techniques - such as cutting, drilling, and deep engraving - as well as welding and soldering that are unique to lasers.