Machine Vision
- Presence/Absence
- Measurement
- Flaw Detection
- Positioning/Alignment
- Character and Barcode Reading
- Line Scan
- 3D Inspection and Measurement
- 3D Vision-Guided Robotic and Bin Picking
- Weld Inspection
- Position Correction
- Advanced Color and Product Type
- Quantity Inspection
- Appearance Inspection
- Dimension Measurement
- Identification & Connector Inspection
- Aerospace
- AI Server and Data Center Component Manufacturing
- Automation Equipment/Machine Building
- Automotive
- Commodities
- Defense
- Electric Vehicles
- Electronic Device
- Fabric/Textile
- Food/Beverage Packaging
- Logistics
- Machine Tools
- Marine
- Medical Device Manufacturing
- Mining/Metals
- Paper Manufacturing
- Pharmaceuticals
- Printing
- Semiconductor/Manufacturing Electronics
- Solar
- Tobacco
- Vision-Guided Robotics
Efficient Identification & Connector Inspection with KEYENCE Vision Systems
Connector inspections, character checks, and 2d code reading all play a role in quality control. A code identification vision system delivers these functions in one platform with high-resolution imaging and rapid recognition tools that keep pace with production.
Choose Case of Identification & Connector Inspection
Overview
Identification inspection goes beyond reading markings. It confirms connector pitch, validates text, and checks code data in real time. KEYENCE vision systems pair AI with rule-based tools, adapting to different materials, lighting, and production speeds without extra setup.
Key Technologies
High-Resolution Imaging & Precise Measurement
High-pixel cameras capture full assemblies in one shot, so connector orientation and dimensions can be checked without slowing production. Built-in zoom on the VS Series adjusts the field of view while keeping resolution intact, which is critical in high-mix environments.
AI-Assisted Detection & Character Judgment
AI tools pick up faint or low-contrast marks that are hard to program with rules. Clearer features still run on rule-based inspection. This combination supports character checks on metals, films, and printed circuit boards (PCBs).
Fast 2D Code Recognition
2d code inspection supports traceability across production. With controlled lighting and high-speed decoding, KEYENCE systems read barcodes, QR, and DataMatrix, even on tilted or damaged labels.
Common Use Cases & Inspection Types
Manufacturers deploy these systems for connector pitch and orientation verification, character recognition across varied fonts and marks, and 2D code content verification for serial numbers or lot data. Multiple inspections run at once within the same image, reducing cycle times and supporting mixed-model production. This consolidation is what makes a modern code identification vision system so effective on fast lines.
Fuel Pump 2D Code Reading
The vision system is used for traceability by reading 2D codes marked on parts. Powerful image enhancement filters allow for stable readings even with variation in brightness and glare.
Confirmation of Printing on Rubber Parts
The IV4 Series can check markings on rubber parts, and detection is stable even if the characters are the same color as the background.
Print Inspection of Aluminum Film
In conventional inspections, the gloss and background color of the target can cause difficulties in text or marking identification. By using LumiTraxâ„¢ mode, it is possible to accurately extract only the uneven surfaces of text and markings, resulting in stable and reliable inspections.
Best-Before Date Printing Check
Checking expiration dates is possible even if the bag is tilted or wrinkled.
Identification of Characters on PCB
Using a high-pixel machine vision allows an entire PCB to be captured within the field of view. This enables simultaneous inspections to measure connector pitches and other items, as well as to recognize/judge character information and 2D codes.
Product Type Differentiation/2D Identification of IC Packages
Read the characters/2D codes laser-marked on the surface of IC chips. A single machine vision can recognize both characters, such as part numbers, and 2D codes simultaneously.
Character Recognition for Inscriptions on Casted Parts
It was difficult to introduce machine vision for the recognition of characters marked on cast parts due to difficult lighting conditions. However, the combination of the LumiTraxâ„¢ function and an area camera allows low-cost, stable detection.
OCR with Electronic PCBs
Although marking inspections with conventional systems meant capturing separate images, processing times can be improved by capturing the entire field of view all at once with the high-pixel camera.
Rechargeable Automotive Battery Label OCR and Position Inspection
Capturing an image of the entire target all at once makes marking recognition possible for labels in any position.
Reading Engraved Characters on ECU Cases
Without LumiTraxâ„¢ lighting, reading engraved text is unstable due to variations in the shading of metal surfaces and glare. LumiTraxâ„¢ stabilizes inspections by allowing users to extract engraved shapes while eliminating influences from the surface condition.
Confirmation of Printing on Wafers
The IV4 Series can identify engraved characters on wafers and ensure reliable detection even with SEMI standard fonts.
KEYENCE Solutions for Identification Inspection
Vision System with Built-in AI
The VS Series combines optical zoom, high-resolution imaging, and Edge AI tools for quick setup and accurate inspection.
Intuitive Vision System
The CV-X Series uses an icon-driven interface to streamline defect detection, optical character recognition (OCR), and measurement tasks.
Customizable Vision System
The XG-X Series provides flowchart programming and multi-camera support for complex or large-scale inspections.
Success Stories & Case Examples
Connector orientation checks on PCBs, barcode verification on automotive components, and multi-item presence with simultaneous 2d code reading highlight real-world performance. In each case, high-speed inspection stabilizes output where manual checks or lower-grade systems fall short.
Downloads & Support
KEYENCE provides technical guides, catalogs, CAD data, and demo requests through its vision system resource center.
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us
FAQs
What Is Identification Inspection in Vision Systems?
Identification inspection is the process of verifying connectors, characters, and codes in real time to maintain accuracy and traceability.
How Do KEYENCE Systems Handle Connector Inspection?
High-resolution imaging captures entire assemblies, while AI tools distinguish subtle variations in pitch or orientation.
What Types of 2D Codes Can Be Verified?
Barcodes, QR, and DataMatrix formats can all be read by a KEYENCE 2d code reader.
Can Your Systems Inspect Multiple Items Simultaneously?
Yes. High-pixel sensors and multi-tool workflows allow connector checks, OCR, and 2d code inspection in the same field of view.
What Industries Benefit From Identification Inspection?
Automotive, electronics, pharmaceutical, and consumer goods manufacturers all rely on code identification vision systems for traceability and quality control.
We’re here to provide you with more details.
Reach out today!
Related Products
Related Downloads
Related Information
- Presence/Absence
- Measurement
- Flaw Detection
- Positioning/Alignment
- Character and Barcode Reading
- Line Scan
- 3D Inspection and Measurement
- 3D Vision-Guided Robotic and Bin Picking
- Weld Inspection
- Position Correction
- Advanced Color and Product Type
- Quantity Inspection
- Appearance Inspection
- Dimension Measurement
- Identification & Connector Inspection
- Aerospace
- AI Server and Data Center Component Manufacturing
- Automation Equipment/Machine Building
- Automotive
- Commodities
- Defense
- Electric Vehicles
- Electronic Device
- Fabric/Textile
- Food/Beverage Packaging
- Logistics
- Machine Tools
- Marine
- Medical Device Manufacturing
- Mining/Metals
- Paper Manufacturing
- Pharmaceuticals
- Printing
- Semiconductor/Manufacturing Electronics
- Solar
- Tobacco
- Vision-Guided Robotics