TEL
  1. Home
  2. KEYENCE TV
  3. 3D Laser Scanning Microscope

3D Laser Scanning Microscope

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Non-contact profile, roughness, and film thickness measurements on any material with nanometer resolution. Measure across a 50 mm area / Analyze curved or sloped surfaces up to 87° / Rapid, fully-automated 3D measurement

      Download the catalog for more information: